Multi-Functional APX3000

Caution
Product Description
Multifunctional APX3000 with high strength, low-resistance, and sharp cutting.
[Features]
· 11° positive low-resistance type insert.
· High-precision, high-quality wall processing is possible.
· With coolant holes.
· High rigid cutter body with large back metal and high rigidity.
· The cutter body is made of special steel alloy with excellent high-temperature strength, and its corrosion-resistance and scratch-resistance are improved by special surface treatment.
· By installing a coolant hole in the cutter body, heat dissipation and cutting chip discharge are dramatically improved.
[Application]
· Shoulder milling, ramping, 3D profiling, grooving.
· Helical machining, pocket machining, face milling machine.