1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Functional AJX (Part Number)

FACE CUTTER

Multi-Functional AJX
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8,774.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Radius cutter multifunctional AJX for high feed processing.
[Features]
· 13°, 15° positive insert.
· A double clamp mechanism with a high rigidity.
· Ideal for high feed cutting.
· With coolant holes.
· The insert is a specially shaped 3-corner type.
· Surprising high feed processing is possible.
· Highly reliable cutter body, standard coolant hole, and strong insert clamp with a high durability.
· Compatible with multifunctional processing.
· An insert material that covers a wide range of processing.
· Abundant insert variations.
[Application]
· A face milling machine for high feed.

Product features and specifications

Basic specifications and features of the product

Arbor type image

Arbor type


Shank type image

Shank type


screw-in type image

screw-in type

Amazing high-feed machining is possible
AJX enables high-feed machining that is unimaginable with conventional tools by adopting a 2-step straight cutting edge and a sub-cutting edge that form the cutting angle α/β.

Multifunctional AJX product features related image 1
 

Highly reliable cutter body

Multifunctional AJX product features related image 2
 

It's possible because it's a triangle. Reliable design as a multifunctional tool

Multifunctional AJX product features related image 3
 
No chattering even in deep carving
With the AJX cutting edge shape, the part used for machining does not change even in deep carving.
Therefore, stable machining is possible even in machining with a large tool overhang.
Multifunctional AJX product features related image 4
Prevents troubles
caused by chips The unique concave shape of the outer and inner circumference edges ensures clearance between the wall and bottom surfaces, preventing problems caused by chips.
In addition, the concave shape of the inner peripheral edge makes it possible to perform more stable machining in plunge machining and ramping than with conventional products.
Multifunctional AJX product features related image 5
Prevents interference with the work material The
AJX shank is standardized with an offset type whose cutting edge diameter is slightly larger than the shank diameter.
The amount of offset is set large in consideration of the large chips peculiar to high-feed machining.
Deep engraving is possible regardless of the neck length.
Multifunctional AJX product features related image 6
Fully compatible with
HSK63, short shank (SS) shorter than standard shank (S) is standardized for short shank maximum cutting diameter DCX = φ16mm and φ17mm.
The HSK63 holder has a shallow gripping hole, but by using a short shank, it is possible to minimize the protrusion length.

Achieves stable, high-efficiency machining even on high-speed machining centers by using the minimum overhang length.
Multifunctional AJX product features related image 7
 

 

Dimensions

Dimensional drawing

Arbor type


Dimensional drawing

Shank type


Dimensional Drawing 1/Dimensional Drawing 2/Dimensional Drawing 3

Screw-in type Figure 1/Figure 2/Figure 3

 

How to use/examples of use

Use case

Multifunctional AJX use case related image 1
Multifunctional AJX use case related image 2

 

Recommended cutting conditions

Recommended cutting conditions table

  • These cutting conditions are based on the manufacturer's recommended conditions and describe the rotation speed, feed rate, and depth of cut for each work material (general steel, alloy steel, tempered steel, hardened steel, stainless steel, aluminum, cast iron, etc.). Thing.
  • Optimum machining conditions change depending on the machining environment (machine tools, tooling, etc.), so please check the machining conditions (machined surface, chatter, etc.) and make corrections before using.

cutting speed

Multifunctional AJX Recommended Cutting Conditions Table 6
 

Depth of cut and feed

Multifunctional AJX Recommended Cutting Conditions Table 1
Multifunctional AJX Recommended Cutting Conditions Table 2
Multifunctional AJX Recommended Cutting Conditions Table 3
ap is 1.2mm when using JL breaker.
 
Processing limit by form
Multifunctional AJX Recommended Cutting Conditions Table 4
  • Decrease the feed rate during ramping or helical machining. (below 60% of the calculated feed rate)
  • When drilling, set the axial feed rate to 0.2mm/rev or less.
  • When drilling, continuous long chips may fly out, so please be careful about safety.
Unit: mm
Multifunctional AJX Recommended Cutting Conditions Table 5

DCX: Maximum cutting diameter
DC: Cutting diameter
DH: Desired hole diameter
APMX: Maximum depth of cut
RMPX: Maximum ramping angle
AZ: Maximum drilling depth


 
Part Number
AJX09R323AM1645
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter D (DC)
(φ)
Mounting Method Overall Length (OAL)
(mm)
Link Diameter (DCON)
(mm)
Number of Flutes
(sheet)
Max. Cutting Depth (APMX)
(mm)
Length Under Neck (ℓ1)
(mm)
Cutting Edge Bottom Flute Maximum Outer Diameter DC
(mm)
LF W1 (KWW)
(mm)
Detail Type Coolant Hole DCSFMS
(mm)
Counter Lock Height L7 (CBDP)
(mm)
Key Groove Depth L8
(mm)
Applied Insert Model Screw Under Hole Diameter D11 (DCCB)
(mm)
L11
(mm)
H1
(mm)
CRKS AZ DAH
(mm)
Clamp Piece Piece Screw Spring Body Set Bolt Dimension Tool Interference Angle 1 B2
(°)

฿ 14,208.00

FACE CUTTER 1 Piece(s) Available 15 Day(s) 32Center Ring Plug681731.2-21.945-Screw-in typeAvailable29-----624M161------

Loading...

  1. 1
 

Basic Information

Processing Applications Flat Surface Finish Classification Rough / Medium Processing

Please check the type/dimensions/specifications of the part AJX09R323AM1645 in the Multi-Functional AJX series.

Products with similar specification

Part Number
AJX06R162SA16EL
AJX06R162SA16L
AJX06R162SA16S
AJX09R323SA32L
AJX09R323SA32S
AJX09R353AM1645
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFlute Diameter D (DC)
(φ)
Mounting Method Overall Length (OAL)
(mm)
Link Diameter (DCON)
(mm)
Number of Flutes
(sheet)
Max. Cutting Depth (APMX)
(mm)
Length Under Neck (ℓ1)
(mm)
Cutting Edge Bottom Flute Maximum Outer Diameter DC
(mm)
LF W1 (KWW)
(mm)
Detail Type Coolant Hole DCSFMS
(mm)
Counter Lock Height L7 (CBDP)
(mm)
Key Groove Depth L8
(mm)
Applied Insert Model Screw Under Hole Diameter D11 (DCCB)
(mm)
L11
(mm)
H1
(mm)
CRKS AZ DAH
(mm)
Clamp Piece Piece Screw Spring Body Set Bolt Dimension Tool Interference Angle 1 B2
(°)

฿ 11,636.00

1 Piece(s) Available 15 Day(s) 16Handle Type20016211008.9--Shank Type----JOMW06T215ZZSR-FT JOMT06T215ZZSR-JMExtra Long Shank----------0°38'

฿ 10,586.00

1 Piece(s) Available 15 Day(s) 16Handle Type1501621708.9--Shank Type----JOMW06T215ZZSR-FT JOMT06T215ZZSR-JMLong shank----------0°56'

฿ 9,538.00

1 Piece(s) Available 15 Day(s) 16Handle Type1101621308.9--Shank Type----JOMW06T215ZZSR-FT JOMT06T215ZZSR-JMStandard Shank----------2°15'

฿ 14,370.00

1 Piece(s) Available 15 Day(s) 32Handle Type200323212021.9--Shank Type----JDMW09T320ZDSR-FT JDMT09T320ZDSR-JMLong shank----------0°32'

฿ 14,208.00

1 Piece(s) Available 15 Day(s) 32Handle Type15032327021.9--Shank Type----JDMW09T320ZDSR-FT JDMT09T320ZDSR-JMStandard Shank----------0°56'

฿ 14,600.00

1 Piece(s) Available 15 Day(s) 35Center Ring Plug681731.2-24.945-Screw-in typeAvailable29-----624M161------