(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Radius cutter multifunctional AJX for high feed processing.
[Features]
· 13°, 15° positive insert.
· A double clamp mechanism with a high rigidity.
· Ideal for high feed cutting.
· With coolant holes.
· The insert is a specially shaped 3-corner type.
· Surprising high feed processing is possible.
· Highly reliable cutter body, standard coolant hole, and strong insert clamp with a high durability.
· Compatible with multifunctional processing.
· An insert material that covers a wide range of processing.
· Abundant insert variations.
[Application]
· A face milling machine for high feed.
Arbor type
Shank type
screw-in type
Amazing high-feed machining is possible
AJX enables high-feed machining that is unimaginable with conventional tools by adopting a 2-step straight cutting edge and a sub-cutting edge that form the cutting angle α/β.
Highly reliable cutter body
It's possible because it's a triangle. Reliable design as a multifunctional tool
Arbor type
Shank type
Screw-in type Figure 1/Figure 2/Figure 3
cutting speed
Depth of cut and feed
DCX: Maximum cutting diameter
DC: Cutting diameter
DH: Desired hole diameter
APMX: Maximum depth of cut
RMPX: Maximum ramping angle
AZ: Maximum drilling depth
Part Number |
---|
AJX09R353SA32L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter D (DC) (φ) | Mounting Method | Overall Length (OAL) (mm) | Link Diameter (DCON) (mm) | Number of Flutes (sheet) | Max. Cutting Depth (APMX) (mm) | Length Under Neck (ℓ1) (mm) | Cutting Edge Bottom Flute Maximum Outer Diameter DC (mm) | LF | W1 (KWW) (mm) | Detail Type | Coolant Hole | DCSFMS (mm) | Counter Lock Height L7 (CBDP) (mm) | Key Groove Depth L8 (mm) | Applied Insert | Model | Screw Under Hole Diameter D11 (DCCB) (mm) | L11 (mm) | H1 (mm) | CRKS | AZ | DAH (mm) | Clamp Piece | Piece Screw | Spring | Body Set Bolt | Dimension Tool Interference Angle 1 B2 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,762.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 35 | Handle Type | 200 | 32 | 3 | 2 | 50 | 24.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Processing Applications | Flat Surface | Finish Classification | Rough / Medium Processing |
---|
Please check the type/dimensions/specifications of the part AJX09R353SA32L in the Multi-Functional AJX series.
Part Number |
---|
AJX06R162SA16EL |
AJX06R162SA16L |
AJX06R162SA16S |
AJX09R353SA32S |
AJX09R404AM1645 |
AJX09R404SA32L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flute Diameter D (DC) (φ) | Mounting Method | Overall Length (OAL) (mm) | Link Diameter (DCON) (mm) | Number of Flutes (sheet) | Max. Cutting Depth (APMX) (mm) | Length Under Neck (ℓ1) (mm) | Cutting Edge Bottom Flute Maximum Outer Diameter DC (mm) | LF | W1 (KWW) (mm) | Detail Type | Coolant Hole | DCSFMS (mm) | Counter Lock Height L7 (CBDP) (mm) | Key Groove Depth L8 (mm) | Applied Insert | Model | Screw Under Hole Diameter D11 (DCCB) (mm) | L11 (mm) | H1 (mm) | CRKS | AZ | DAH (mm) | Clamp Piece | Piece Screw | Spring | Body Set Bolt | Dimension Tool Interference Angle 1 B2 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,636.00 | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 200 | 16 | 2 | 1 | 100 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | 0°38' | |
฿ 10,586.00 | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 150 | 16 | 2 | 1 | 70 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°56' | |
฿ 9,538.00 | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 110 | 16 | 2 | 1 | 30 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 2°15' | |
฿ 14,600.00 | 1 Piece(s) | Available | 15 Day(s) | 35 | Handle Type | 150 | 32 | 3 | 2 | 50 | 24.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 15,812.00 | 1 Piece(s) | Available | 15 Day(s) | 40 | Center Ring Plug | 68 | 17 | 4 | 1.2 | - | 29.9 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 1 | - | - | - | - | - | - | |
฿ 17,874.00 | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 250 | 32 | 4 | 2 | 50 | 29.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?