1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STAW, Small Diameter WSTAR Insert Drill Bit (Part Number)

STAW, Small Diameter WSTAR Insert Drill Bit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 13,043.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Head replaceable carbide insert drills.
[Features]
· Wave blade type and groove shape excellent in cutting chip treatment.
· Handles various depths to L/D1.5, 3, 5, 8.
· Permits stable small diameter hole machining with a sturdy clamp mechanism.
· Replaceable head type permits cost reductions.
[Application]
· Ideal for processing a wide range of work materials such as steel, stainless steel and castings.

 
Part Number
STAWLN1000S16SALE
STAWLN1050S16SALE
STAWLN1100S16SALE
STAWLN1150S16SALE
STAWLN1200S16SALE
STAWLN1250S16SALE
STAWLN1300S16SALE
STAWLN1350S16SALE
STAWLN1400S16SALE
STAWLN1450S16SALE
STAWLN1500S20SALE
STAWLN1600S20SALE
STAWLN1700S20SALE
STAWLN1800S20SALE
STAWMN1000S16
STAWMN1050S16
STAWMN1100S16
STAWMN1150S16
STAWMN1200S16
STAWMN1250S16
STAWMN1300S16
STAWMN1350S16
STAWMN1400S16SALE
STAWMN1450S16SALE
STAWMN1500S20SALE
STAWMN1600S20SALE
STAWMN1700S20SALE
STAWMN1800S20SALE
STAWSN1000S16SALE
STAWSN1050S16SALE
STAWSN1100S16SALE
STAWSN1150S16SALE
STAWSN1200S16SALE
STAWSN1250S16SALE
STAWSN1300S16SALE
STAWSN1350S16SALE
STAWSN1400S16SALE
STAWSN1450S16SALE
STAWSN1500S20SALE
STAWSN1600S20SALE
STAWSN1700S20SALE
STAWSN1800S20SALE
STAWSS1000S16SALE
STAWSS1050S16SALE
STAWSS1100S16SALE
STAWSS1150S16SALE
STAWSS1200S16SALE
STAWSS1250S16SALE
STAWSS1300S16SALE
STAWSS1350S16SALE
STAWSS1400S16SALE
STAWSS1450S16SALE
STAWSS1500S20SALE
STAWSS1600S20SALE
STAWSS1700S20SALE
STAWSS1800S20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Hole Drilling Depth (l / d)
(mm)
Actual Hole Drilling Depth L5
(mm)
Length Under Neck L2
(mm)
Wrench

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 40 Day(s) 10-10.4871458-97①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 10.5-10.9871458-97①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 11.0-11.4961558-107①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 11.5-11.9961558-107①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 12.0-12.41051658-117①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 12.5-12.91051658-117①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 13.0-13.41141758-127①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 13.5-13.91141758-127①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 40 Day(s) 14.0-14.41221858-137①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 14.5-14.91221858-137①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 35 Day(s) 15.0-15.41301988-148①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 15 Day(s) 15.5-16.41382088-158①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 40 Day(s) 16.5-17.41462168-166①TIP06F

฿ 19,974.00

฿ 18,376.08

MME DRILL 1 Piece(s) 40 Day(s) 17.5-18.41542248-174①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 10-10.45711555067①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 10.5-10.957115552.567①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 11.0-11.46612555577①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 11.5-11.966125557.577①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 12.0-12.47013056082①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 12.5-12.970130562.582①TIP06F

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 13.0-13.47413556587②TIP08W

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 13.5-13.974135567.587②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 40 Day(s) 14.0-14.4831455-97②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 15 Day(s) 14.5-14.9831455-97②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 40 Day(s) 15.0-15.4901555-105②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 15 Day(s) 15.5-16.4901655-115②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 40 Day(s) 16.5-17.4951705-120②TIP08W

฿ 16,954.00

฿ 15,597.68

MME DRILL 1 Piece(s) 40 Day(s) 17.5-18.41001755-125②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 10-10.4379533047①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 10.5-10.93795331.547①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 11.0-11.44110033352①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 11.5-11.941100334.552①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 12.0-12.44510533657①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 12.5-12.945105337.557①TIP06F

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 13.0-13.44911033962②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 13.5-13.949110340.562②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 14.0-14.4531153-67②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 14.5-14.9531153-67②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 15.0-15.4601253-75②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 15.5-16.4601303-80②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 15 Day(s) 16.5-17.4611353-85②TIP08W

฿ 14,757.00

฿ 13,576.44

MME DRILL 1 Piece(s) 40 Day(s) 17.5-18.4641403-90②TIP08W

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 10-10.422801.5-32①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 10.5-10.922801.5-32①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 11.0-11.425841.5-36①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 11.5-11.925841.5-36①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 35 Day(s) 12.0-12.427871.5-39①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 40 Day(s) 12.5-12.927871.5-39①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 13.0-13.430911.5-43①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 13.5-13.930911.5-43①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 14.0-14.431931.5-45①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 14.5-14.931931.5-45①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 15.0-15.433981.5-48①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 15.5-16.4341001.5-50①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 40 Day(s) 16.5-17.4361031.5-53①TIP06F

฿ 13,043.00

฿ 11,999.56

MME DRILL 1 Piece(s) 15 Day(s) 17.5-18.4371051.5-55①TIP06F

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N None Coating Type Non-Coated With/without Oil Hole None
Lubrication Method Internal Point Angle(°) 140 Thinning NA
Dimensions Shank Diameter D4(mm) 16