1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3KD Triangle Shank Drill Bit (Type 6.5) (3KD6D0700)

MME DRILL

3KD Triangle Shank Drill Bit (Type 6.5) (3KD6D0700)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with a rotation stopper for electric drills. (6.5 type)
[Features]
· Ideal for machining using an electric drill due to shank with rotation stopper.
· Large holes can be drilled with thin shanks.
· Shank diameter is unified into 3 types, ideal for electric drill work.
[Application]
· Ideal for metalworking, aluminum processing, synthetic resin treatment, etc. by using electric drill.

 
Part Number
3KD6D0700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)

฿ 556.00

MME DRILL 1 Piece(s) 12 Day(s) 73575

Loading...

  1. 1

Basic Information

work material General Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type End Mill Link
Coating Y/N None With/without Oil Hole None Shank Diameter D4(mm) 6.5
Point Angle(°) 118 Thinning NA

Please check the type/dimensions/specifications of the part 3KD6D0700 in the 3KD Triangle Shank Drill Bit (Type 6.5) series.

Products with similar specification

Part Number
3KD6D0750
3KD6D0800
3KD6D0850
3KD6D0900
3KD6D0950
3KD6D1000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)

฿ 609.00

1 Piece(s) 12 Day(s) 7.53575

฿ 687.00

1 Piece(s) 10 Day(s) 83575

฿ 785.00

1 Piece(s) 10 Day(s) 8.53575

฿ 872.00

1 Piece(s) 12 Day(s) 93575

฿ 963.00

1 Piece(s) 14 Day(s) 9.53575

฿ 1,016.00

1 Piece(s) 10 Day(s) 105090