1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3KD Triangle Shank Drill Bit (Type 13) (3KD13D1400)

MME DRILL

3KD Triangle Shank Drill Bit (Type 13) (3KD13D1400)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with a rotation stopper for electric drills. (13 type)
[Features]
· Ideal for machining using an electric drill due to shank with rotation stopper.
· Drilling tool capable of drilling large holes with thin straight shanks.
· Shank diameter is unified into 3 types, ideal for electric drill work.
[Application]
· Ideal for metalworking, aluminum processing, synthetic resin treatment, etc. by using electric drill.

 
Part Number
3KD13D1400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)

฿ 1,876.00

MME DRILL 1 Piece(s) 10 Day(s) 14

Loading...

  1. 1

Basic Information

LCF(mm) 85 work material General Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel
LF(mm) 140 Shank Type End Mill Link Coating Y/N None
With/without Oil Hole None Shank Diameter D4(mm) 13 Point Angle(°) 118
Thinning NA

Please check the type/dimensions/specifications of the part 3KD13D1400 in the 3KD Triangle Shank Drill Bit (Type 13) series.

Products with similar specification

Part Number
3KD13D1350
3KD13D1450
3KD13D1500
3KD13D1550
3KD13D1600
3KD13D1650
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)

฿ 1,740.00

1 Piece(s) 10 Day(s) 13.5

฿ 1,995.00

1 Piece(s) 10 Day(s) 14.5

฿ 2,124.00

1 Piece(s) 10 Day(s) 15

฿ 2,251.00

1 Piece(s) 10 Day(s) 15.5

฿ 2,383.00

1 Piece(s) 10 Day(s) 16

฿ 2,499.00

1 Piece(s) 12 Day(s) 16.5