1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brazing Tools, Tool Bit (31-1-HTI10)

MME BITE

Brazing Tools, Tool Bit (31-1-HTI10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a turning tool with an insert brazed to the shank. Please check the manufacturer's catalog for compatibility before making your selection.

Features

● A JIS standard product.

Specification

●W x H x Total Length(mm):19 x 19 x 140
●SPQ(piece):1
● Compatible Model: Lathe

Materials

● Shank: Carbon Steel for Mechanical Structures
● Tip: Carbide
Part Number
31-1-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJIS Specification Material Overall Length
(mm)
Nominal Size Notation Symbol Size B Preferred Hand Work Material Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Dimension R
(mm)
Size L
(mm)
Size W
(mm)
Size H
(mm)
Size E
(mm)
Insert Designated Code Size D
(mm)
Size I
(mm)
Remarks
(mm)

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote 31 Type Asymmetric Cutting Edge BitHTi10100131-1-Right-handK13930.51001313401-1---

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes