1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VCSFPR, Miracle Roughing End Mill (S) [Alteration Supported Product] (Part Number)

VCSFPR, Miracle Roughing End Mill (S) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

A powerful 4-flute end mill with a reinforced bottom edge corner. High-speed high-feed cutting is possible due to the short blade length with high rigidity. Realizing lead time reduction in mass production processing.

Part Number
VCSFPRD0400
VCSFPRD1000S08
VCSFPRD1200S10
VCSFPRD1400
VCSFPRD1800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 483650Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 10224890Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1227410100Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 142741275Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 183341690Flat Surface / Side Surface / Groove / Inclined Cutting

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Type Roughing Coating TiAlN
Torsion Angle (θ) Weak Helix (15 to 25°)