1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VCMH, Miracle High Helix End Mill (M) [Alteration Supported Product] (VCMHD0400)

MME SOLID CARBIDE END MILLS

VCMH, Miracle High Helix End Mill (M) [Alteration Supported Product] (VCMHD0400)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

The flute length is 1.5 times that of the flute diameter, making it ideal for high-speed machining at high-speed type machining centers.

Part Number
VCMHD0400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application Flute Diameter Tolerance
(mm)

฿ 4,370.02

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 4113645Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting0~-0.020

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Type Square Coating TiAlN
Blade tip shape With Lead Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part VCMHD0400 in the VCMH, Miracle High Helix End Mill (M) [Alteration Supported Product] series.

Products with similar specification

Part Number
VCMHD0600
VCMHD0700
VCMHD0800
VCMHD0900
VCMHD1100
VCMHD1200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

1 Piece(s) Quote 6133650Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020

฿ 999,999,999.00

1 Piece(s) Quote 7163860Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020

฿ 7,102.67

1 Piece(s) 40 Day(s) 8193860Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020

฿ 8,221.98

1 Piece(s) 40 Day(s) 91931070Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020

฿ 999,999,999.00

1 Piece(s) Quote 112231275Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020

฿ 10,947.97

1 Piece(s) 40 Day(s) 122631275Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface0~-0.020