1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VCMDSC, Miracle Hard End Mill (M) Sharp Corner Type (Part Number)

VCMDSC, Miracle Hard End Mill (M) Sharp Corner Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,922.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VC-MDSC, sharp edge type of VC-MD.
[Features]
· Ideal for machining of tool steel and high hardness steel.

 
Part Number
VCMDSCD0050
VCMDSCD0100
VCMDSCD0150
VCMDSCD0200
VCMDSCD0250
VCMDSCD0300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)

฿ 5,174.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 0.514

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 12.54

฿ 3,922.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.544

฿ 3,922.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 264

฿ 3,922.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.584

฿ 4,483.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 386

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Type Square Coating TiAlN
Shank diameter (DCON)(mm) 6 Overall Length (L)(mm) 45 Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting
Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.020