(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
High-rigidity end mill with a newly developed WX super coating to be super heat-resistant and super rigid. Capable or performing high-speed and high-precision machining on hardened steel as well as high-speed machining of general steel.
Part Number |
---|
VCLDD0600 |
VCLDD0800 |
VCLDD1000 |
VCLDD1200 |
VCLDD1600 |
VCLDD2000 |
VCLDD2500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,482.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 6 | 26 | 6 | 70 | 0~-0.020 | ||
฿ 13,644.00 ฿ 12,552.48 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 8 | 36 | 8 | 90 | 0~-0.020 | ||
฿ 18,358.00 ฿ 16,889.36 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 10 | 46 | 10 | 100 | 0~-0.020 | ||
฿ 23,040.00 ฿ 21,196.80 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 12 | 56 | 12 | 110 | 0~-0.020 | ||
฿ 46,472.00 ฿ 42,754.24 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 16 | 66 | 16 | 130 | 0~-0.030 | ||
฿ 70,860.00 ฿ 61,116.75 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 20 | 76 | 20 | 140 | 0~-0.030 | ||
฿ 118,321.00 ฿ 96,052.99 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 25 | 92 | 25 | 180 | 0~-0.030 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron | Number of flutes(sheet) | 6 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
How can we improve?
How can we improve?