(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide solid drill for high hardness.
[Features]
· Employing a shape suitable for high-hardness material processing, and enabling drilling of high-hardness materials of 60HRC and correction of dies after quenching (alterations of holes).
Part Number |
---|
VCHSMD0280 |
VCHSMD0290 |
VCHSMD0370 |
VCHSMD0380 |
VCHSMD0470 |
VCHSMD0560 |
VCHSMD0570 |
VCHSMD0750 |
VCHSMD1040 |
VCHSMD1550 |
VCHSMD1600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.8 | 21 | 60 | 2.8 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 21 | 60 | 2.9 | ||
฿ 5,947.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.7 | 27 | 60 | 3.7 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.8 | 27 | 60 | 3.8 | ||
฿ 6,780.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.7 | 32 | 68 | 4.7 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.6 | 36 | 74 | 5.6 | ||
฿ 8,402.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.7 | 36 | 74 | 5.7 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 7.5 | 45 | 87 | 7.5 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 10.4 | 66 | 112 | 10.4 | ||
฿ 18,340.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 15.5 | 94 | 157 | 15.5 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 16 | 96 | 160 | 16 |
Loading...
work material | High-Hardness Steel | Tool Material Type | Carbide | Shank Type | Straight Link |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiAlN | With/without Oil Hole | None |
Thinning | Available |
How can we improve?
How can we improve?