1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VCSSS, Miracle Drill Bit (3-mm Shank Series)

VCSSS, Miracle Drill Bit (3-mm Shank Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,677.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-small diameter carbide solid drill.
[Features]
· Due to dedicated design with excellent drill rigidity, has superior-resistance to breakage and chipping.
· Ideal for small diameter hole machining of high hardness materials.

Part Number
VCSSSD0030
VCSSSD0040
VCSSSD0060
VCSSSD0070
VCSSSD0080
VCSSSD0090
VCSSSD0100
VCSSSD0110
VCSSSD0120
VCSSSD0130
VCSSSD0140
VCSSSD0150
VCSSSD0160
VCSSSD0170
VCSSSD0180
VCSSSD0190
VCSSSD0200
VCSSSD0210
VCSSSD0220
VCSSSD0230
VCSSSD0240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)

฿ 10,677.00

MME DRILL 1 Piece(s) 11 Day(s) 0.3338

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 0.4438

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 0.6538

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 0.7538

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 0.8638

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 0.9638

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1838

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.1838

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.2838

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.3838

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.4838

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.51045

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.61045

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.71045

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.81045

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 1.91045

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 21245

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 2.11245

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 2.21245

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 2.31245

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 2.41245

Loading...

  1. 1

Basic Information

work material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N Included Coating Type TiAlN With/without Oil Hole None
Shank Diameter D4(mm) 3 Thinning Available