1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VCXB, Miracle, Tapered-Neck Ball End Mill

VCXB, Miracle, Tapered-Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ball end mills with the neck section tapered.

Part Number
VCXBR0050T0100L026
VCXBR0250T0100L036
VCXBR0300T0100L051
VCXBR0400T0100L068
VCXBR0600T0100L070
VCXBR0600T0100L100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Tool Interference Angle 1 B2
(°)
Outer Diameter DC
(mm)
Below Head L2
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)
Neck Diameter D3
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.52702664°36'131.826.227.629.11.73

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.510803660°48'536.3No InterferenceNo InterferenceNo Interference5.71

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 312905181°12'65251.8No InterferenceNo Interference7.11

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 41411068100°54'868.3No InterferenceNo InterferenceNo Interference9.64

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 62214070161°42'1273.370.9No InterferenceNo Interference13.62

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 622160100161°12'12101.9100.9No InterferenceNo Interference14.66

Loading...

  1. 1

Basic Information

Type Tapered Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Neck Taper Angle B1(°) Torsion Availability Available R Max. Allowable Tolerance RTOL1(mm) -0.01
R Max. Allowable Tolerance RTOL2(mm) 0.01 Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.02
Torsion Angle(°) 30