1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MS,E Miracle MINI STAR Drill Bit (MSE0010SB-VP20MF)

MME DRILL

MS,E Miracle MINI STAR Drill Bit (MSE0010SB-VP20MF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-small diameter solid drills.
[Features]
· Wide groove width prevents cutting-chips clogging.
· Stable ultra-small diameter processing is possible.
· Tool shape in consideration of machining stability (wide margin width and shallow outer clearance).
[Application]
· Applicable with small diameter drilling from ø0.1 (0.1 mm diameter).

 
Part Number
MSE0010SB-VP20MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
Length Under Neck L2
(mm)

฿ 2,090.00

MME DRILL 1 Piece(s) 40 Day(s) 0.11.29.7

Loading...

  1. 1

Basic Information

work material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide LF(mm) 38
Shank Type End Mill Link Coating Y/N Included Coating Type TiN
With/without Oil Hole None Shank Diameter D4(mm) 3 Shank Diameter Type Integer diameter shank
Lubrication Method External Point Angle(°) 130 Thinning NA

Please check the type/dimensions/specifications of the part MSE0010SB-VP20MF in the MS,E Miracle MINI STAR Drill Bit series.

Products with similar specification

Part Number
MSE0011SB-VP20MF
MSE0012SB-VP20MF
MSE0013SB-VP20MF
MSE0014SB-VP20MF
MSE0015SB-VP20MF
MSE0016SB-VP20MF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
Length Under Neck L2
(mm)

฿ 999,999,999.00

1 Piece(s) Quote 0.111.29.7

฿ 2,296.00

1 Piece(s) 40 Day(s) 0.121.49.7

฿ 2,296.00

1 Piece(s) 15 Day(s) 0.131.49.7

฿ 999,999,999.00

1 Piece(s) Quote 0.1429.7

฿ 999,999,999.00

1 Piece(s) Quote 0.1529.7

฿ 999,999,999.00

1 Piece(s) Quote 0.1629.7