(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Blister-packed hexagonal shaft multi drill for electric drills.
[Features]
· The screwdriver bit handle can be attached and detached by single-action.
· Ideal for electric drills.
[Application]
· Ideal for processing work such as metalworking and coating with aluminum, synthetic resin, etc. using an electric drill.
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | High-Speed Steel | Coating Y/N | None |
---|---|---|---|---|---|
Point Angle(°) | 118 | Thinning | Available |
Please check the type/dimensions/specifications of the part B6KDD0100 in the B6KD, Blister Pack Hex Shank Drill Bit series.
Part Number |
---|
B6KDD0120 |
B6KDD0150 |
B6KDD0160 |
B6KDD0180 |
B6KDD0200 |
B6KDD0210 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|
฿ 310.51 | 1 Piece(s) | 15 Day(s) | 1.2 | 20 | 72 | ||
฿ 294.35 | 1 Piece(s) | 10 Day(s) | 1.5 | 23 | 78 | ||
฿ 307.49 | 1 Piece(s) | 12 Day(s) | 1.6 | 25 | 80 | ||
฿ 315.95 | 1 Piece(s) | 15 Day(s) | 1.8 | 28 | 82 | ||
฿ 271.81 | 1 Piece(s) | 10 Day(s) | 2 | 23 | 85 | ||
฿ 289.34 | 1 Piece(s) | 14 Day(s) | 2.1 | 23 | 85 |
How can we improve?
How can we improve?