1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B6PSL, Blister Pack Hexagonal Shaft Drill Bit, Good at Drilling (B6PSLD0200)

MME DRILL

B6PSL, Blister Pack Hexagonal Shaft Drill Bit, Good at Drilling (B6PSLD0200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill that permits machining of holes that are close to round, where removal burrs are infrequent.
[Features]
· Good bite due to special edge treatment on the drill bit.
· Provides close to round holes with few burrs.
· Permits easy provision of stainless steel plate.
[Application]
· Ideal for machining of ultra thin plate (around 1/2 of the drill diameter) and difficult-to-cut material such as aluminum and stainless steel etc.

Part Number
B6PSLD0200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Length Under Neck L2
(mm)

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 2177530

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Aluminum Tool Material Type High-Speed Steel Coating Y/N None
Point Angle(°) 170 Thinning Available