1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BLSD, Blister Pack Metalworking Long Drill Bit (BLSDD0100A100)

MME DRILL

BLSD, Blister Pack Metalworking Long Drill Bit (BLSDD0100A100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long HSS drill bit in a blister pack.
[Features]
· Drill that is suitable for machining of deeper grooves.
· Please use with highly rigid machines such as drill presses.
[Application]
· Suitable for deep hole machining.

Part Number
BLSDD0100A100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 125100

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Coating Y/N None
Point Angle(°) 118 Thinning Available