1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BTSD, Blister-Packaged Drill Bit for Metal Working (2-Bit Pack for Hole Diameter 0.2 to 4.0 mm)【1-2 Pieces Per Package】 (BTSDD0030)

MME DRILL

BTSD, Blister-Packaged Drill Bit for Metal Working (2-Bit Pack for Hole Diameter 0.2 to 4.0 mm) (BTSDD0030)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile HSS drill bit in a blister pack.
[Features]
· A wide range of materials including steel, steel, light alloys, plastic and wood can be drilled.
[Application]
· Ideal for drilling with electric drill.
· Thinning ensures good engagement.

Features

●For general drilling.
●Ideal for processing of steels, cast iron, aluminum alloy and nonmetal.

Usage

●Work Material: Soft Steel, Standard Steel, Stainless Steel, Cast Iron, Light Alloy

Specification

●Effective Processing Height: 3 to 5D (cutting diameter x 3 to 5)

Materials

●High Speed Steel(HSS)
Part Number
BTSDD0030
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Thinning

฿ 475.04

MME DRILL 1 Pack(s)

2 Pieces Per Package

19 Day(s) 0.3319NA

Loading...

  1. 1
 

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Coating Y/N None
Point Angle(°) 118

Please check the type/dimensions/specifications of the part BTSDD0030 in the BTSD, Blister-Packaged Drill Bit for Metal Working (2-Bit Pack for Hole Diameter 0.2 to 4.0 mm) series.

Products with similar specification

Part Number
BTSDD0020
BTSDD0040
BTSDD0050
BTSDD0060
BTSDD0070
BTSDD0080
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Thinning

฿ 761.10

1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.22.519NA

฿ 401.00

1 Pack(s)

2 Pieces Per Package

19 Day(s) 0.4520NA

฿ 289.98

1 Pack(s)

2 Pieces Per Package

19 Day(s) 0.5622NA

฿ 337.71

1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.6724NA

฿ 317.15

1 Pack(s)

2 Pieces Per Package

10 Day(s) 0.71032NA

฿ 275.43

1 Pack(s)

2 Pieces Per Package

12 Day(s) 0.81134NA