(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Blister packaged drill with rotation stopper.
[Features]
· The shank is equipped with a rotation stop and is ideal for machining with an electric drill.
· A thin shank that's capable of large drilling.
[Applications]
· For drilling ironwork, aluminum, synthetic resins, etc. with electric drills.
Part Number |
---|
B3KD6D0700 |
B3KD6D0750 |
B3KD6D0800 |
B3KD6D0850 |
B3KD6D0900 |
B3KD6D0950 |
B3KD6D1000 |
B3KD6D1050 |
B3KD6D1100 |
B3KD6D1150 |
B3KD6D1200 |
B3KD6D1250 |
B3KD6D1300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|---|
฿ 505.83 | MME DRILL | 1 Piece(s) | 40 Day(s) | 7 | 35 | 75 | ||
฿ 552.99 | MME DRILL | 1 Piece(s) | 40 Day(s) | 7.5 | 35 | 75 | ||
฿ 618.30 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8 | 35 | 75 | ||
฿ 753.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.5 | 35 | 75 | ||
฿ 781.57 | MME DRILL | 1 Piece(s) | 40 Day(s) | 9 | 35 | 75 | ||
฿ 913.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 9.5 | 35 | 75 | ||
฿ 976.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 10 | 50 | 90 | ||
฿ 1,056.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 10.5 | 50 | 90 | ||
฿ 1,146.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 11 | 50 | 90 | ||
฿ 1,246.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 11.5 | 50 | 90 | ||
฿ 1,312.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12 | 50 | 90 | ||
฿ 1,436.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12.5 | 50 | 90 | ||
฿ 1,496.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 13 | 50 | 90 |
Loading...
work material | General Steel / Cast Iron / Aluminum | Tool Material Type | High-Speed Steel | Coating Y/N | None |
---|---|---|---|---|---|
Shank Diameter D4(mm) | 6.5 | Point Angle(°) | 118 | Thinning | NA |
How can we improve?
How can we improve?