(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Non-rotating drill bit with a blister pack.
[Features]
· Handle with rotation stopper is ideal for machining using an electric drill.
· Large holes can be drilled with thin shanks.
[Application]
· Applicable to processing work such as metalworking with aluminum, synthetic resin, etc. using an electric drill.
work material | General Steel / Cast Iron / Aluminum | Tool Material Type | High-Speed Steel | Coating Y/N | None |
---|---|---|---|---|---|
Shank Diameter D4(mm) | 10 | Point Angle(°) | 118 | Thinning | NA |
Please check the type/dimensions/specifications of the part B3KD10D1100 in the B3KD, Blister Pack Triangle Shank Drill Bit (Type 10) series.
Part Number |
---|
B3KD10D1000 |
B3KD10D1050 |
B3KD10D1150 |
B3KD10D1200 |
B3KD10D1250 |
B3KD10D1300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 10 | 50 | 90 | ||
฿ 1,033.13 | 1 Piece(s) | 40 Day(s) | 10.5 | 50 | 90 | ||
฿ 1,299.00 | 1 Piece(s) | 15 Day(s) | 11.5 | 50 | 90 | ||
฿ 1,389.00 | 1 Piece(s) | 15 Day(s) | 12 | 50 | 90 | ||
฿ 1,428.00 | 1 Piece(s) | 40 Day(s) | 12.5 | 50 | 90 | ||
฿ 1,371.16 | 1 Piece(s) | 40 Day(s) | 13 | 50 | 90 |
How can we improve?
How can we improve?