(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel straight drill with violet coating in a blister pack.
[Features]
· Realizes high performance and long lifespan due to violet coating.
[Application]
· Can be widely used from drill press to machining centers as unique thinning has good engagement.
work material | General Steel / Stainless Steel / Cast Iron | Tool Material Type | High-Speed Steel | Shank Type | Straight Link |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiAlN | Point Angle(°) | 118 |
Thinning | NA |
Please check the type/dimensions/specifications of the part BVSDD0220 in the BVSD Blister Pack Violet Drill Bit series.
Part Number |
---|
BVSDD0150 |
BVSDD0180 |
BVSDD0200 |
BVSDD0230 |
BVSDD0250 |
BVSDD0270 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|
฿ 286.32 | 1 Piece(s) | 15 Day(s) | 1.5 | 18 | 48 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 1.8 | 22 | 52 | ||
฿ 227.06 | 1 Piece(s) | 40 Day(s) | 2 | 23 | 55 | ||
฿ 286.32 | 1 Piece(s) | 40 Day(s) | 2.3 | 26 | 58 | ||
฿ 286.32 | 1 Piece(s) | 40 Day(s) | 2.5 | 29 | 61 | ||
฿ 286.32 | 1 Piece(s) | 40 Day(s) | 2.7 | 32 | 64 |
How can we improve?
How can we improve?