1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VAPDM, Violet High-Precision Drill Bit (M) (Part Number)

VAPDM, Violet High-Precision Drill Bit (M)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 461.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Middle type HSS drill bit with high-precision.
[Features]
· Newly developed violet coating realizes high performance and long lifespan. (Standard of the hole depth: 5 times or less the diameter of the drill bit)
· Good pitch accuracy with small over size of the drilled hole.
[Application]
· Applicable to high-speed, high-efficiency machining of steel and casting.

Features

●With violet coating, has 2 to 3 times longer life than TiN coating product, and demonstrates its effect especially on alloy steel, carbon steel, dies steel, tempering materials, and difficult-to-cut materials.

Usage

●Work Material: Soft Steel, Standard Steel, Cast Iron, Stainless Steel

Specification

●Surface Treatment: Violet Coating (V)
●Effective Processing Height: 5D (cutting diameter x 5)

Materials

●Luxury High-Alloy High Speed Steel(HG-HSS)
Part Number
VAPDMD0050
VAPDMD0055
VAPDMD0060
VAPDMD0065
VAPDMD0070
VAPDMD0075
VAPDMD0080
VAPDMD0085
VAPDMD0090
VAPDMD0095
VAPDMD0100
VAPDMD0105
VAPDMD0110
VAPDMD0115
VAPDMD0120
VAPDMD0125
VAPDMD0130
VAPDMD0135
VAPDMD0140
VAPDMD0145
VAPDMD0150
VAPDMD0155
VAPDMD0160
VAPDMD0165
VAPDMD0170
VAPDMD0175
VAPDMD0180
VAPDMD0185
VAPDMD0190
VAPDMD0195
VAPDMD0200
VAPDMD0205
VAPDMD0210
VAPDMD0215
VAPDMD0220
VAPDMD0225
VAPDMD0230
VAPDMD0235
VAPDMD0240
VAPDMD0245
VAPDMD0250
VAPDMD0255
VAPDMD0260
VAPDMD0265
VAPDMD0270
VAPDMD0275
VAPDMD0280
VAPDMD0285
VAPDMD0290
VAPDMD0295
VAPDMD0300
VAPDMD0305
VAPDMD0310
VAPDMD0315
VAPDMD0320
VAPDMD0325
VAPDMD0330
VAPDMD0335
VAPDMD0340
VAPDMD0345
VAPDMD0350
VAPDMD0355
VAPDMD0360
VAPDMD0365
VAPDMD0370
VAPDMD0375
VAPDMD0380
VAPDMD0385
VAPDMD0390
VAPDMD0395
VAPDMD0400
VAPDMD0405
VAPDMD0410
VAPDMD0415
VAPDMD0420
VAPDMD0425
VAPDMD0430
VAPDMD0435
VAPDMD0440
VAPDMD0445
VAPDMD0450
VAPDMD0455
VAPDMD0460
VAPDMD0465
VAPDMD0470
VAPDMD0475
VAPDMD0480
VAPDMD0485
VAPDMD0490
VAPDMD0495
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Type Shank Diameter D4
(mm)
Point Angle
(°)

฿ 783.00

MME DRILL 1 Piece(s) 40 Day(s) 0.5650End Mill Link3118

฿ 716.86

MME DRILL 1 Piece(s) 40 Day(s) 0.55650End Mill Link3118

฿ 703.00

MME DRILL 1 Piece(s) 40 Day(s) 0.6850End Mill Link3118

฿ 682.00

MME DRILL 1 Piece(s) 40 Day(s) 0.65850End Mill Link3118

฿ 650.00

MME DRILL 1 Piece(s) 40 Day(s) 0.71050End Mill Link3118

฿ 658.00

MME DRILL 1 Piece(s) 15 Day(s) 0.751050End Mill Link3118

฿ 618.00

MME DRILL 1 Piece(s) 40 Day(s) 0.81050End Mill Link3118

฿ 622.00

MME DRILL 1 Piece(s) 40 Day(s) 0.851050End Mill Link3118

฿ 590.00

MME DRILL 1 Piece(s) 40 Day(s) 0.91250End Mill Link3118

฿ 574.00

MME DRILL 1 Piece(s) 15 Day(s) 0.951250End Mill Link3118

฿ 550.00

DRILL 1 Piece(s) Same day 11260End Mill Link3118

฿ 540.00

MME DRILL 1 Piece(s) 15 Day(s) 1.051260End Mill Link3118

฿ 514.00

MME DRILL 1 Piece(s) 19 Day(s) 1.11660End Mill Link3118

฿ 540.00

MME DRILL 1 Piece(s) 40 Day(s) 1.151660End Mill Link3118

฿ 514.00

MME DRILL 1 Piece(s) 1 Day(s) 1.21660End Mill Link3118

฿ 540.00

MME DRILL 1 Piece(s) 40 Day(s) 1.251660End Mill Link3118

฿ 514.00

MME DRILL 1 Piece(s) 12 Day(s) 1.31660End Mill Link3118

฿ 540.00

MME DRILL 1 Piece(s) 40 Day(s) 1.351860End Mill Link3118

฿ 514.00

MME DRILL 1 Piece(s) 1 Day(s) 1.41860End Mill Link3118

฿ 540.00

MME DRILL 1 Piece(s) 15 Day(s) 1.451860End Mill Link3118

฿ 514.00

DRILL 1 Piece(s) 1 Day(s) 1.51860End Mill Link3118

฿ 480.00

MME DRILL 1 Piece(s) 40 Day(s) 1.552060End Mill Link3118

฿ 462.28

MME DRILL 1 Piece(s) 1 Day(s) 1.62060End Mill Link3118

฿ 480.00

MME DRILL 1 Piece(s) 40 Day(s) 1.652060End Mill Link3118

฿ 462.28

MME DRILL 1 Piece(s) Same day 1.72060End Mill Link3118

฿ 480.00

MME DRILL 1 Piece(s) 40 Day(s) 1.752060End Mill Link3118

฿ 462.28

MME DRILL 1 Piece(s) 1 Day(s) 1.82260End Mill Link3118

฿ 480.00

MME DRILL 1 Piece(s) 15 Day(s) 1.852260End Mill Link3118

฿ 462.28

MME DRILL 1 Piece(s) 1 Day(s) 1.92260End Mill Link3118

฿ 480.00

MME DRILL 1 Piece(s) 15 Day(s) 1.952360End Mill Link3118

฿ 461.00

DRILL 1 Piece(s) 1 Day(s) 22370End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 40 Day(s) 2.052370End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 1 Day(s) 2.12370End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 15 Day(s) 2.152370End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 19 Day(s) 2.22670End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 15 Day(s) 2.252670End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 19 Day(s) 2.32670End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 15 Day(s) 2.352670End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 19 Day(s) 2.42970End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 15 Day(s) 2.452970End Mill Link3135

฿ 543.00

DRILL 1 Piece(s) 12 Day(s) 2.52970End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 15 Day(s) 2.552970End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 1 Day(s) 2.62970End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 40 Day(s) 2.652970End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 19 Day(s) 2.73270End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 40 Day(s) 2.753270End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 14 Day(s) 2.83270End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 40 Day(s) 2.853270End Mill Link3135

฿ 543.00

MME DRILL 1 Piece(s) 19 Day(s) 2.93270End Mill Link3135

฿ 569.00

MME DRILL 1 Piece(s) 40 Day(s) 2.953270End Mill Link3135

฿ 543.00

DRILL 1 Piece(s) 1 Day(s) 33270Straight Link3135

฿ 682.00

MME DRILL 1 Piece(s) 40 Day(s) 3.053585End Mill Link4135

฿ 650.00

MME DRILL 1 Piece(s) Same day 3.13585End Mill Link4135

฿ 682.00

MME DRILL 1 Piece(s) 40 Day(s) 3.153585End Mill Link4135

฿ 650.00

MME DRILL 1 Piece(s) Same day 3.23585End Mill Link4135

฿ 682.00

MME DRILL 1 Piece(s) 15 Day(s) 3.253585End Mill Link4135

฿ 650.00

MME DRILL 1 Piece(s) 1 Day(s) 3.33585End Mill Link4135

฿ 682.00

MME DRILL 1 Piece(s) 40 Day(s) 3.353585End Mill Link4135

฿ 650.00

MME DRILL 1 Piece(s) 12 Day(s) 3.43885End Mill Link4135

฿ 682.00

MME DRILL 1 Piece(s) 15 Day(s) 3.453885End Mill Link4135

฿ 650.00

DRILL 1 Piece(s) 1 Day(s) 3.53885End Mill Link4135

฿ 747.00

MME DRILL 1 Piece(s) 15 Day(s) 3.553885End Mill Link4135

฿ 716.00

MME DRILL 1 Piece(s) Same day 3.63885End Mill Link4135

฿ 747.00

MME DRILL 1 Piece(s) 15 Day(s) 3.653885End Mill Link4135

฿ 716.00

MME DRILL 1 Piece(s) 19 Day(s) 3.73885End Mill Link4135

฿ 747.00

MME DRILL 1 Piece(s) 40 Day(s) 3.754285End Mill Link4135

฿ 716.00

MME DRILL 1 Piece(s) 12 Day(s) 3.84285End Mill Link4135

฿ 747.00

MME DRILL 1 Piece(s) 15 Day(s) 3.854285End Mill Link4135

฿ 716.00

MME DRILL 1 Piece(s) 19 Day(s) 3.94285End Mill Link4135

฿ 747.00

MME DRILL 1 Piece(s) 40 Day(s) 3.954285End Mill Link4135

฿ 716.00

DRILL 1 Piece(s) 12 Day(s) 44285Straight Link4135

฿ 843.00

MME DRILL 1 Piece(s) 40 Day(s) 4.0542100End Mill Link6135

฿ 800.00

MME DRILL 1 Piece(s) 12 Day(s) 4.142100End Mill Link6135

฿ 843.00

MME DRILL 1 Piece(s) 40 Day(s) 4.1542100End Mill Link6135

฿ 800.00

MME DRILL 1 Piece(s) 1 Day(s) 4.242100End Mill Link6135

฿ 843.00

MME DRILL 1 Piece(s) 15 Day(s) 4.2546100End Mill Link6135

฿ 800.00

MME DRILL 1 Piece(s) 12 Day(s) 4.346100End Mill Link6135

฿ 843.00

MME DRILL 1 Piece(s) 15 Day(s) 4.3546100End Mill Link6135

฿ 800.00

MME DRILL 1 Piece(s) 19 Day(s) 4.446100End Mill Link6135

฿ 843.00

MME DRILL 1 Piece(s) 15 Day(s) 4.4546100End Mill Link6135

฿ 741.00

DRILL 1 Piece(s) 12 Day(s) 4.546100End Mill Link6135

฿ 938.00

MME DRILL 1 Piece(s) 15 Day(s) 4.5546100End Mill Link6135

฿ 903.00

MME DRILL 1 Piece(s) 19 Day(s) 4.646100End Mill Link6135

฿ 938.00

MME DRILL 1 Piece(s) 15 Day(s) 4.6546100End Mill Link6135

฿ 903.00

MME DRILL 1 Piece(s) 1 Day(s) 4.746100End Mill Link6135

฿ 938.00

MME DRILL 1 Piece(s) 15 Day(s) 4.7546100End Mill Link6135

฿ 903.00

MME DRILL 1 Piece(s) 19 Day(s) 4.851100End Mill Link6135

฿ 938.00

MME DRILL 1 Piece(s) 40 Day(s) 4.8551100End Mill Link6135

฿ 903.00

MME DRILL 1 Piece(s) 12 Day(s) 4.951100End Mill Link6135

฿ 938.00

MME DRILL 1 Piece(s) 15 Day(s) 4.9551100End Mill Link6135

Loading...

 

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Titanium Tool Material Type High-Speed Steel Coating Y/N Included
Coating Type TiAlN With/without Oil Hole None Thinning X Type