(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-accuracy HSS drill bit (short type) for stainless steel processing.
[Features]
· Rigid end mill shank and cross-sectional shape end-mill-shank drill bit (high-speed steel).
· Capable of high-efficiency drilling.
· Good pitch accuracy with small over size of the drilled hole.
· Capable of processing stainless steel with high efficiency and long lifespan by new shape and violet coating.
[Application]
· Ideal for processing difficult-to-cut materials such as stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Type | Shank Diameter D4 (mm) | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.58 | 13 | 60 | End Mill Link | 3 | X Type | ||
฿ 349.81 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.6 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.62 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.65 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 349.81 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.7 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.75 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.76 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.77 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.78 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 351.80 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.8 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.85 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 349.81 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.9 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.95 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.97 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.98 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.99 | 15 | 60 | End Mill Link | 3 | X Type | ||
฿ 302.03 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3 | 15 | 60 | Straight Link | 3 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.01 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.02 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.03 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.04 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.05 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 364.32 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.1 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.15 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 364.32 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.2 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.23 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.24 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.25 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.28 | 17 | 70 | End Mill Link | 4 | X Type | ||
฿ 364.32 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.3 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.35 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 364.32 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.4 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 379.44 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.45 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 364.32 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.5 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 444.74 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.55 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.56 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 482.84 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.58 | 19 | 70 | End Mill Link | 4 | X Type | ||
฿ 429.63 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.6 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 444.74 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.65 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.66 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.67 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.68 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.69 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 429.63 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.7 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.71 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 444.74 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.75 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 390.93 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.8 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 482.84 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.82 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 444.74 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.85 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 429.63 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.9 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 482.84 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.92 | 21 | 70 | End Mill Link | 4 | X Type | ||
฿ 390.93 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4 | 21 | 70 | Straight Link | 4 | X Type | ||
฿ 527.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.05 | 21 | 80 | End Mill Link | 6 | X Type | ||
฿ 506.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.1 | 21 | 80 | End Mill Link | 6 | X Type | ||
฿ 527.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.15 | 21 | 80 | End Mill Link | 6 | X Type | ||
฿ 462.28 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.2 | 21 | 80 | End Mill Link | 6 | X Type | ||
฿ 527.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.25 | 21 | 80 | End Mill Link | 6 | X Type | ||
฿ 506.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.3 | 23 | 80 | End Mill Link | 6 | X Type | ||
฿ 506.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.4 | 23 | 80 | End Mill Link | 6 | X Type | ||
฿ 462.28 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 23 | 80 | End Mill Link | 6 | X Type | ||
฿ 618.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.55 | 23 | 80 | End Mill Link | 6 | X Type | ||
฿ 590.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.6 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 618.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.65 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 590.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.7 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 590.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.8 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 590.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.9 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 531.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 718.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.05 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 531.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.1 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 718.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.15 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 612.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.2 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.3 | 25 | 80 | End Mill Link | 6 | X Type | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.4 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 612.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 835.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.55 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.6 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 835.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.65 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.7 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.8 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.9 | 27 | 80 | End Mill Link | 6 | X Type | ||
฿ 703.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 6 | 27 | 80 | Straight Link | 6 | X Type | ||
฿ 914.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.05 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 876.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.1 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 914.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.15 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 876.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.2 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 914.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.25 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 876.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.3 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 876.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.4 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 914.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.45 | 30 | 80 | End Mill Link | 8 | X Type | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 6.5 | 30 | 80 | End Mill Link | 8 | X Type |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Coating Y/N | Included |
---|---|---|---|---|---|
Coating Type | TiAlN | With/without Oil Hole | None | Point Angle(°) | 135 |
How can we improve?
How can we improve?