(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-precision HSS drill bit (middle type) for stainless steel processing.
[Features]
· Rigid end mill shank and cross-sectional shape end-mill-shank drill bit (high-speed steel).
· Capable of high-efficiency drilling.
· Good pitch accuracy with small over size of the drilled hole.
· Capable of processing stainless steel with high efficiency and long lifespan by new shape and violet coating.
[Application]
· Ideal for processing difficult-to-cut materials such as stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Type | Shank Diameter D4 (mm) | Point Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 429.63 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.25 | 35 | 85 | End Mill Link | 4 | 118 | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.3 | 35 | 85 | End Mill Link | 4 | 118 | ||
฿ 468.33 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.33 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 429.63 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.35 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.4 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 429.63 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.45 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 412.09 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.5 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 512.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.55 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.6 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 512.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.65 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 566.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.67 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 566.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.68 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.7 | 38 | 85 | End Mill Link | 4 | 118 | ||
฿ 566.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.72 | 42 | 85 | End Mill Link | 4 | 118 | ||
฿ 438.70 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.8 | 42 | 85 | End Mill Link | 4 | 118 | ||
฿ 485.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.9 | 42 | 85 | End Mill Link | 4 | 118 | ||
฿ 566.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.96 | 42 | 85 | End Mill Link | 4 | 118 | ||
฿ 438.70 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4 | 42 | 85 | Straight Link | 4 | 135 | ||
฿ 605.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.05 | 42 | 100 | End Mill Link | 6 | 135 | ||
฿ 580.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.1 | 42 | 100 | End Mill Link | 6 | 135 | ||
฿ 527.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.2 | 42 | 100 | End Mill Link | 6 | 135 | ||
฿ 605.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.25 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 580.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.3 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 580.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.4 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 605.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.45 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 527.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.6 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.7 | 46 | 100 | End Mill Link | 6 | 135 | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.8 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 682.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.9 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 718.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.95 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 609.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 609.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.1 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 794.26 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.15 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 716.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.2 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.3 | 51 | 100 | End Mill Link | 6 | 135 | ||
฿ 787.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.4 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 716.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 948.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.55 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 908.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.6 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 908.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.7 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 908.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.8 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 900.69 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.85 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 908.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.9 | 56 | 106 | End Mill Link | 6 | 135 | ||
฿ 776.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6 | 56 | 106 | Straight Link | 6 | 135 | ||
฿ 1,008.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.1 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 1,008.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.2 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 1,008.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.3 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 1,008.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.4 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 908.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 6.5 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 1,016.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 6.6 | 62 | 112 | End Mill Link | 8 | 135 | ||
฿ 1,004.70 | MME DRILL | 1 Piece(s) | 10 Day(s) | 6.75 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,016.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,016.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 6.9 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 963.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 7 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,100.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 7.35 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,047.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 7.4 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,047.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 7.5 | 67 | 117 | End Mill Link | 8 | 135 | ||
฿ 1,229.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 7.55 | 73 | 123 | End Mill Link | 8 | 135 | ||
฿ 1,164.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 7.6 | 73 | 123 | End Mill Link | 8 | 135 | ||
฿ 1,164.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 7.8 | 73 | 123 | End Mill Link | 8 | 135 | ||
฿ 1,111.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 8 | 73 | 123 | Straight Link | 8 | 135 | ||
฿ 1,302.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 8.1 | 73 | 128 | End Mill Link | 10 | 135 | ||
฿ 1,315.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.2 | 73 | 128 | End Mill Link | 10 | 135 | ||
฿ 1,315.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.4 | 73 | 128 | End Mill Link | 10 | 135 | ||
฿ 1,164.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 8.5 | 73 | 128 | End Mill Link | 10 | 135 | ||
฿ 1,164.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.6 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,456.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.7 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,456.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 8.8 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,221.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 9 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,517.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 9.2 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,477.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 9.5 | 79 | 134 | End Mill Link | 10 | 135 | ||
฿ 1,819.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 9.8 | 85 | 140 | End Mill Link | 10 | 135 | ||
฿ 1,541.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 10 | 85 | 140 | Straight Link | 10 | 135 | ||
฿ 2,029.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 10.2 | 85 | 145 | End Mill Link | 12 | 135 | ||
฿ 2,029.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 10.3 | 85 | 145 | End Mill Link | 12 | 135 | ||
฿ 2,029.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 10.4 | 85 | 145 | End Mill Link | 12 | 135 | ||
฿ 1,869.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 10.5 | 85 | 145 | End Mill Link | 12 | 135 | ||
฿ 1,932.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 11 | 92 | 152 | End Mill Link | 12 | 135 | ||
฿ 2,308.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 11.5 | 92 | 152 | End Mill Link | 12 | 135 | ||
฿ 2,321.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12 | 99 | 159 | Straight Link | 12 | 135 | ||
฿ 2,757.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12.1 | 99 | 159 | End Mill Link | 12 | 135 | ||
฿ 2,716.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 12.5 | 99 | 159 | End Mill Link | 12 | 135 | ||
฿ 2,783.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 13 | 99 | 159 | End Mill Link | 12 | 135 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Coating Y/N | Included |
---|---|---|---|---|---|
Coating Type | TiAlN | With/without Oil Hole | None | Thinning | X Type (D≥1) |
How can we improve?
How can we improve?