1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VSD, Violet Straight Drill Bit (VSDD0050)

DRILL

VSD, Violet Straight Drill Bit (VSDD0050)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

High-speed steel straight drill bit with violet coating.
[Features]
· Realizes high performance and long lifespan due to violet coating.
[Application]
· Can be widely used from drill press to machining centers as unique thinning has good engagement.

 
Part Number
VSDD0050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Point Angle
(°)
Thinning

฿ 548.00

DRILL 10 Piece(s) Available 15 Day(s) 0.5627110X thinning

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N Included Coating Type TiAlN With/without Oil Hole None

Please check the type/dimensions/specifications of the part VSDD0050 in the VSD, Violet Straight Drill Bit series.

Products with similar specification

Part Number
VSDD0060
VSDD0070
VSDD0080
VSDD0090
VSDD0100
VSDD0110
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Point Angle
(°)
Thinning

฿ 494.00

10 Piece(s) Available 15 Day(s) 0.6730110X thinning

฿ 458.00

10 Piece(s) Available 15 Day(s) 0.7932118X thinning

฿ 434.00

10 Piece(s) Available 15 Day(s) 0.81034118X thinning

฿ 416.00

10 Piece(s) Available 15 Day(s) 0.91136118X thinning

฿ 416.00

10 Piece(s) Available 15 Day(s) 11240118X thinning

฿ 396.00

10 Piece(s) Available 15 Day(s) 1.11442118X thinning