(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brazed carbide drill.
[Features]
· Has no center blade, and the thrust power is low.
· Re-grinding is remarkably easy.
[Application]
· High-efficiency and high-precision machining of steel, stainless steel and cast iron.
Part Number |
---|
BRA0850S16-UP20M |
BRA1550S20-UP20M |
BRA1750S20-UP20M |
BRA1850S20-UP20M |
BRA2350S25-UP20M |
BRA2550S32-UP20M |
BRA2750S32-UP20M |
BRA2800S32-UP20M |
BRA2850S32-UP20M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Length Under Neck L2 (mm) | Range of Medium Diameter Drill Diameter (D) | Medium Diameter Calling Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 8.5 | 23 | 83 | 16 | 35 | 8.0BRA□□□□S16 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 15.5 | 61 | 126 | 20 | 76 | 14.5BRA□□□□S20 | | ||
฿ 8,499.00 | MME HSS DRILL | 1 Piece(s) | 40 Day(s) | 17.5 | 69 | 136 | 20 | 86 | 16.5BRA□□□□S20 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 18.5 | 73 | 141 | 20 | 91 | 17.5BRA□□□□S20 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 23.5 | 83 | 162 | 25 | 106 | 22.5BRA□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 25.5 | 86 | 171 | 32 | 111 | 24.5BRA□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 27.5 | 89 | 176 | 32 | 116 | 26.5BRA□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 28 | 93 | 181 | 32 | 121 | 27.5BRA□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 28.5 | 93 | 181 | 32 | 121 | 27.5BRA□□□□S32 | |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | Included |
Hole Drilling Depth (l / d)(mm) | 3 | Lubrication Method | Internal | Point Angle(°) | 150 |
Thinning | NA |
How can we improve?
How can we improve?