1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TD, Tapered Drill Bit (TDD0540M1)

DRILL

TD, Tapered Drill Bit (TDD0540M1)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

For general hole drilling.
[Features]
· General-purpose taper shank drill bit (high-speed steel).
[Application]
· Ideal for drilling a wide range of work materials such as steel, stainless steel, castings and nonferrous metals.

Features

●For general drilling.

Usage

●Work Material: Soft Steel, Standard Steel, Stainless Steel, Cast Iron, Light Alloy

Specification

●Effective Processing Height: 3 to 5D (cutting diameter x 3 to 5)
●No Coating

Materials

●High Speed Steel(HSS)
Part Number
TDD0540M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
M.T.No.
(No.)

฿ 588.00

DRILL 1 Piece(s) 15 Day(s) 5.4651451

Loading...

  1. 1
 

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Tapered Link
Coating Y/N None With/without Oil Hole None Point Angle(°) 118
Thinning NA

Please check the type/dimensions/specifications of the part TDD0540M1 in the TD, Tapered Drill Bit series.

Products with similar specification

Part Number
TDD0510M1
TDD0520M1
TDD0560M1
TDD0570M1
TDD0580M1
TDD0590M1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
M.T.No.
(No.)

฿ 588.00

1 Piece(s) 15 Day(s) 5.1651451

฿ 588.00

1 Piece(s) 15 Day(s) 5.2651451

฿ 592.00

1 Piece(s) 15 Day(s) 5.6681481

฿ 592.00

1 Piece(s) 15 Day(s) 5.7681481

฿ 592.00

1 Piece(s) 15 Day(s) 5.8681481

฿ 592.00

1 Piece(s) 15 Day(s) 5.9681481