(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dimple bar, applicable with WB○○/WP○○ inserts.
[Features]
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· With scale on the side of holder, setting amount of holder protrusion is easy.
· Anti-vibration lightweight dimple head.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.
Part Number |
---|
FSWUB1008L-L3S |
FSWUB1008R-L3S |
FSWUB1210L-L3S |
FSWUB1210R-L3S |
FSWUP1412L-04S |
FSWUP1412R-04S |
FSWUP1816L-04S |
FSWUP1816R-04S |
FSWUP2220L-06S |
FSWUP2220R-06S |
FSWUP3025L-06S |
FSWUP3025R-06S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Clearance angle | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Recommended l / d Ratio |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 10 | Left Handed | 125 | 5° | 8 | 7.2 | WBGT / WBMT | L302○○ | 5 | TS2 | TKY06F | 18 | 14 | 0.2 | 3 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 10 | Right Handed | 125 | 5° | 8 | 7.2 | WBGT / WBMT | L302○○ | 5 | TS2 | TKY06F | 18 | 14 | 0.2 | 3 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 12 | Left Handed | 150 | 5° | 10 | 9 | WBGT / WBMT | L302○○ | 6 | TS2 | TKY06F | 22.5 | 11 | 0.2 | 3.5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 12 | Right Handed | 150 | 5° | 10 | 9 | WBGT / WBMT | L302○○ | 6 | TS2 | TKY06F | 22.5 | 11 | 0.2 | 3.5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 14 | Left Handed | 150 | 11° | 12 | 11 | WPGT / WPMT | 0402○○ | 7 | TS253 | TKY08F | 27 | 4 | 0.4 | 4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 14 | Right Handed | 150 | 11° | 12 | 11 | WPGT / WPMT | 0402○○ | 7 | TS253 | TKY08F | 27 | 4 | 0.4 | 4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 18 | Left Handed | 180 | 11° | 16 | 15 | WPGT / WPMT | 0402○○ | 9 | TS253 | TKY08F | 36 | 1 | 0.4 | 5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 18 | Right Handed | 180 | 11° | 16 | 15 | WPGT / WPMT | 0402○○ | 9 | TS253 | TKY08F | 36 | 1 | 0.4 | 5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 22 | Left Handed | 220 | 11° | 20 | 19 | WPGT / WPMT | 0603○○ | 11 | TS4 | TKY15F | 45 | 2 | 0.8 | 5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 22 | Right Handed | 220 | 11° | 20 | 19 | WPGT / WPMT | 0603○○ | 11 | TS4 | TKY15F | 45 | 2 | 0.8 | 5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 30 | Left Handed | 250 | 11° | 25 | 23.4 | WPGT / WPMT | 0603○○ | 15 | TS4 | TKY15F | 56.3 | 0 | 0.8 | 5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 30 | Right Handed | 250 | 11° | 25 | 23.4 | WPGT / WPMT | 0603○○ | 15 | TS4 | TKY15F | 56.3 | 0 | 0.8 | 5 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
How can we improve?
How can we improve?