Dimple Bar, Applicable With TP Inserts

Brand :
MITSU_MATERIAL

Caution

    Product Description

    Anti-vibration boring bar that prevents chatter and provides a beautiful cut surface due to its highly rigid and lightweight head.
    [Features]
    · Sturdy and lightweight head shape that has been developed from simulation analysis.
    · Prevents deflection, the vibration reduction effect shuts out chattering.
    · Two-direction cutting chip pocket effectively discharges cutting chips.
    · Minimum machining diameter is from ø10.
    · Use 5°, 7°, 11° positive inserts.
    · Anti-vibration lightweight dimple head.
    · I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
    [Application]
    · Turning tool for machining inner diameters.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    FSTUP1412L-09S | Dimple Bar, Applicable With TP Inserts | MITSU_MATERIAL | MISUMI Thailand