(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Anti-vibration boring bar that prevents chatter and provides a beautiful cut surface due to its highly rigid and lightweight head.
[Features]
· Sturdy and lightweight head shape that has been developed from simulation analysis.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· All series support internal oil supply.
· Three types of overall length standard.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.
Part Number |
---|
FSCLP2220R-09E-1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Clearance angle | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Recommended l / d Ratio |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,600.00 ฿ 32,540.90 | MME HOLDER | 1 Piece(s) | 16 Day(s) | 22 | Right Handed | 125 | 11° | 20 | 19 | 45 | CPMH / NP-CPGB / NP-CPMB | 0903○○ | 11 | TS4D | TKY15F | 24 | 2 | 8 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Reference Corner R Re(mm) | 0.4 |
Please check the type/dimensions/specifications of the part FSCLP2220R-09E-1/2 in the Dimple Bar, Applicable With CC/CP Inserts (Carbide Shank With Coolant Hole) series.
Part Number |
---|
FSCLC1008R-06E |
FSCLC1008R-06E-1/2 |
FSCLC1008R-06E-2/3 |
FSCLP1210L-08E |
FSCLP1210R-08E |
FSCLP2220R-09E-2/3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Clearance angle | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Recommended l / d Ratio |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 10 | Right Handed | 140 | 7° | 8 | 7.2 | 56 | NP-CCGW / NP-CCGT / CCMH / CCGH | 0602○○ | 5 | TS253 | TKY08F | 13.8 | 12 | 7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 10 | Right Handed | 70 | 7° | 8 | 7.2 | 38 | NP-CCGW / NP-CCGT / CCMH / CCGH | 0602○○ | 5 | TS253 | TKY08F | 13.8 | 12 | 7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 10 | Right Handed | 90 | 7° | 8 | 7.2 | 56 | NP-CCGW / NP-CCGT / CCMH / CCGH | 0602○○ | 5 | TS253 | TKY08F | 13.8 | 12 | 7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 12 | Left Handed | 160 | 11° | 10 | 9 | 90 | NP-CPGB / CPMH / NP-CPMB | 0802○○ | 6 | TS3D | TKY10F | 16 | 5 | 7.5 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 12 | Right Handed | 160 | 11° | 10 | 9 | 90 | NP-CPGB / CPMH / NP-CPMB | 0802○○ | 6 | TS3D | TKY10F | 16 | 5 | 7.5 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 22 | Right Handed | 165 | 11° | 20 | 19 | 85 | NP-CPGB / CPMH / NP-CPMB | 0903○○ | 11 | TS4D | TKY15F | 24 | 2 | 8 |
How can we improve?
How can we improve?