1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dimple Bar, Applicable With CC/CP Inserts (FSCLP1412R-08S)

MME HOLDER

Dimple Bar, Applicable With CC/CP Inserts (FSCLP1412R-08S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anti-vibration boring bar that prevents chatter and provides a beautiful cut surface due to its highly rigid and lightweight head.
[Features]
· Sturdy and lightweight head shape that has been developed from simulation analysis.
· Highly rigid and lighter weight head prevents chatter marks and provides a beautiful cut surface.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.

 
Part Number
FSCLP1412R-08S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Clearance angle Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Clamp Screw Wrench Size L2
(mm)
Dimension RR°
(°)
Recommended l / d Ratio

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Right Handed15011°121148CPMH / NP-CPGB / NP-CPMB0802○○7TS3DTKY10F2744

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Screw On
Lubrication Hole Y/N None Reference Corner R Re(mm) 0.4