(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-action double clamp type. Lightweight Dimple Head for Exceptional Vibration Proofing (includes coolant holes)
Part Number |
---|
A25R-DWLNL06 |
A25R-DWLNL08 |
A25R-DWLNR06 |
A25R-DWLNR08 |
A32S-DWLNL08 |
A32S-DWLNR08 |
A40T-DWLNL08 |
A40T-DWLNR08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Clamp Piece | Spring | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Left Handed | 200 | 25 | 23 | 75 | WNMG | 0604○○ | 17 | 40 | DC0520T | TKY15F | 13 | LLSWP32 | LLP23 | DCK2211 | DCS2 | LLH3 | ||
฿ 11,140.00 | MME HOLDER | 1 Piece(s) | 14 Day(s) | 32 | Left Handed | 200 | 25 | 23 | 75 | WNMA / WNMG | 0804○○ | 17 | 40 | DC0621T | TKY20F | 13 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Right Handed | 200 | 25 | 23 | 75 | WNMG | 0604○○ | 17 | 40 | DC0520T | TKY15F | 13 | LLSWP32 | LLP23 | DCK2211 | DCS2 | LLH3 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Right Handed | 200 | 25 | 23 | 75 | WNMA / WNMG | 0804○○ | 17 | 40 | DC0621T | TKY20F | 13 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Left Handed | 250 | 32 | 30 | 96 | WNMA / WNMG | 0804○○ | 22 | 50 | DC0621T | TKY20F | 13 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Right Handed | 250 | 32 | 30 | 96 | WNMA / WNMG | 0804○○ | 22 | 50 | DC0621T | TKY20F | 13 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 50 | Left Handed | 300 | 40 | 37 | 120 | WNMA / WNMG | 0804○○ | 27 | 63 | DC0621T | TKY20F | 10 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 | ||
฿ 18,555.00 ฿ 14,844.00 | MME HOLDER | 1 Piece(s) | 16 Day(s) | 50 | Right Handed | 300 | 40 | 37 | 120 | WNMA / WNMG | 0804○○ | 27 | 63 | DC0621T | TKY20F | 10 | LLSWP42 | LLP14 | DCK2613 | DCS1 | LLH4 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Reference Corner R Re(mm) | 0.8 |
How can we improve?
How can we improve?