(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-action double clamp type. Lightweight Dimple Head for Exceptional Vibration Proofing (includes coolant holes)
Applicable Tip Shape | V (35° Diamond) | Minimum Processing Diameter φA | 50 | Application | Minor Diameter |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Overall Length L1 | 300 | Shank Diameter φD | 40 |
Lubrication Hole Y/N | Included | Size h1(mm) | 37 | Processing Depth ap(mm) | 120 |
Supported Insert 1 | VNMA / VNGA | Supported Insert 2 | 1604○○ | Dimension F1(mm) | 27 |
Dimension L3(mm) | 63 | Clamp Screw | DC0520T | Wrench | TKY15F |
Dimension RR°(°) | 9 | Reference Corner R Re(mm) | 0.8 | Sheet | DCSVN32 |
Sheet Fixing Pin | LLP13 | Clamp Piece | DCK3113 | Spring | DCS2 |
Punch | LLH3 |
How can we improve?
How can we improve?