(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-action double clamp type. Lightweight Dimple Head for Exceptional Vibration Proofing (includes coolant holes)
Part Number |
---|
A25R-DSKNR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Dimension F1 (mm) | Dimension L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Right Handed | 200 | 25 | 23 | 75 | 17 | 40 |
Loading...
Applicable Tip Shape | S (Square) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Supported Insert 1 | SNMA / SNMG / SNMM / SNGA / SNGG | Supported Insert 2 | 1204○○ |
Clamp Screw | DC0621T | Wrench | TKY20F | Dimension RR°(°) | 13 |
Reference Corner R Re(mm) | 0.8 | Sheet | LLSSP42 | Sheet Fixing Pin | LLP14 |
Clamp Piece | DCK2613 | Spring | DCS1 | Punch | LLH4 |
How can we improve?
How can we improve?