SD Straight Drill Bit

Brand :
MITSU_MATERIAL

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

High-speed straight drill bit for general drilling applications.
[Features]
・ General-purpose drill bit.
[Applications]
・ Ideal for processing a wide range of work materials such as steel, stainless steel, castings and non-ferrous metals.

Features

●For general drilling.
●Ideal for processing of steels, cast iron, aluminum alloy and nonmetal.

Usage

●Work Material: Soft Steel, Standard Steel, Stainless Steel, Cast Iron, Light Alloy

Specification

●Effective Processing Height: 3 to 5D (cutting diameter x 3 to 5)

Materials

●High Speed Steel(HSS)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SD Straight Drill Bit | MITSU_MATERIAL | MISUMI Thailand