1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KSDSET, Drill Bit Set for Stainless Steel (Steel Case Included)【13-50 Pieces Per Package】 (KSDSET13)

DRILL

KSDSET, Drill Bit Set for Stainless Steel (Steel Case Included) (KSDSET13)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A set of cobalt high-speed steel straight drill bits in a steel case.
[Features]
· A set of 13, 19, 25, 41 or 50 pcs. of main size drill bits.
· A set of unique cobalt high-speed steel straight drill bits.
· Ideal for machining difficult-to-cut materials including stainless steel materials.
[Application]
· Having the blade tip with good sharpness and ideal for processing stainless steel of 200 HB or less.

Usage

●Work Material: Carbon Steel, Alloy Steel, Stainless Steel, Light Alloy

Specification

●SPQ(set):1

Materials

●Cobalt High Speed Steel(CO HSS)
Part Number
KSDSET13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 3,767.00

DRILL 1 Pack(s)

13 Pieces Per Package

1 Day(s) 131.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5

Loading...

  1. 1
 

Basic Information

work material General Steel / Stainless Steel / Aluminum Tool Material Type Cobalt High-Speed Steel Shank Type Straight Link
Coating Y/N None

Please check the type/dimensions/specifications of the part KSDSET13 in the KSDSET, Drill Bit Set for Stainless Steel (Steel Case Included) series.

Products with similar specification

Part Number
KSDSET19
KSDSET25
KSDSET41
KSDSET50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 9,035.00

1 Pack(s)

19 Pieces Per Package

1 Day(s) 191.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0

฿ 19,624.00

1 Pack(s)

25 Pieces Per Package

1 Day(s) 251.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0

฿ 34,928.00

1 Pack(s)

41 Pieces Per Package

1 Day(s) 416.0 to 6.9, 7.0 to 7.9, 8.0 to 8.9, 9.0 to 9.9, 10.0 (With a Space of 0.1 mm)

฿ 14,543.00

1 Pack(s)

50 Pieces Per Package

1 Day(s) 501.0-1.9/2.0-2.9/3.0-3.9/4.0-4.9/5.0-5.9