(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Expert in turning super small inner diameters from general steel to stainless steel.
[Features]
· Economical with 2 cutting edges in 1.
· Minimum machining diameter 3 mm.
· Carbide solid type.
[Application]
· Turning tools for machining inner diameter grooves.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Turning Diameter / Pilot Hole Diameter / Parting Diameter (mm) | Groove Depth (mm) | Shank height H (mm) | Breaker | Holder Dimension L10 (mm) | Material Type | Holder Dimension Re (mm) | Holder Dimension D4 (mm) | Holder Dimension L1 (mm) | Holder Dimension L2 (mm) | Holder Dimension F1 (mm) | Shank Diameter D4 (mm) | Bearing Diameter 1 D1 (mm) | Bearing Diameter 2 F2 (mm) | Maximum Grooving Depth ap (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | NA | 10 | TF15 | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | NA | 10 | VP15TF | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | Included | 10 | TF15 | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | Included | 10 | VP15TF | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | NA | 11 | TF15 | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | NA | 11 | VP15TF | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | Included | 11 | TF15 | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | Included | 11 | VP15TF | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | NA | 15 | TF15 | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 3,300.00 | MME BITE | 1 Piece(s) | 12 Day(s) | 1 | 4 | 1.5 | 3.6 | NA | 15 | VP15TF | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | Included | 15 | TF15 | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | Included | 15 | VP15TF | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | NA | 16 | TF15 | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | NA | 16 | VP15TF | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | Included | 16 | TF15 | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | Included | 16 | VP15TF | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | NA | 20 | TF15 | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | NA | 20 | VP15TF | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | Included | 20 | TF15 | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | Included | 20 | VP15TF | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | NA | 21 | TF15 | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 3,632.00 | MME BITE | 1 Piece(s) | 12 Day(s) | 2 | 5 | 2 | 4.5 | NA | 21 | VP15TF | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | Included | 21 | TF15 | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | Included | 21 | VP15TF | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | NA | 20 | TF15 | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | NA | 20 | VP15TF | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | Included | 20 | TF15 | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | Included | 20 | VP15TF | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | NA | 21 | TF15 | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | NA | 21 | VP15TF | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | Included | 21 | TF15 | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | Included | 21 | VP15TF | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | NA | 25 | TF15 | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | NA | 25 | VP15TF | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | Included | 25 | TF15 | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | Included | 25 | VP15TF | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | NA | 26 | TF15 | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | NA | 26 | VP15TF | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | Included | 26 | TF15 | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | Included | 26 | VP15TF | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | NA | 5 | TF15 | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | NA | 5 | VP15TF | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | Included | 5 | TF15 | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 3 | 1 | 2.7 | Included | 5 | VP15TF | 0.05 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | NA | 6 | TF15 | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | NA | 6 | VP15TF | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | Included | 6 | TF15 | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 3 | 1 | 2.7 | Included | 6 | VP15TF | 0.1 | 3 | 50 | 6 | 1.3 | 3 | 3 | 1 | 1 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | NA | 7 | TF15 | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | NA | 7 | VP15TF | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | Included | 7 | TF15 | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 4 | 1.5 | 3.6 | Included | 7 | VP15TF | 0.05 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | NA | 8 | TF15 | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | NA | 8 | VP15TF | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | Included | 8 | TF15 | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 4 | 1.5 | 3.6 | Included | 8 | VP15TF | 0.1 | 4 | 60 | 7 | 1.8 | 4 | 4 | 1.5 | 1.5 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | NA | 10 | TF15 | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | NA | 10 | VP15TF | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | Included | 10 | TF15 | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 5 | 2 | 4.5 | Included | 10 | VP15TF | 0.05 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | NA | 11 | TF15 | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | NA | 11 | VP15TF | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | Included | 11 | TF15 | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 5 | 2 | 4.5 | Included | 11 | VP15TF | 0.1 | 5 | 70 | 8 | 2.3 | 5 | 5 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | NA | 10 | TF15 | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | NA | 10 | VP15TF | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | Included | 10 | TF15 | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 6 | 2 | 5.4 | Included | 10 | VP15TF | 0.05 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | NA | 11 | TF15 | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | NA | 11 | VP15TF | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | Included | 11 | TF15 | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 6 | 2 | 5.4 | Included | 11 | VP15TF | 0.1 | 6 | 75 | 8 | 2.8 | 6 | 6 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | NA | 12 | TF15 | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | NA | 12 | VP15TF | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | Included | 12 | TF15 | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 1 | 7 | 2 | 6.4 | Included | 12 | VP15TF | 0.05 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | NA | 13 | TF15 | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | NA | 13 | VP15TF | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 999,999,999.00 | MME BITE | 1 Piece(s) | Quote | 2 | 7 | 2 | 6.4 | Included | 13 | TF15 | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 | ||
฿ 4,225.00 | MME BITE | 1 Piece(s) | 21 Day(s) | 2 | 7 | 2 | 6.4 | Included | 13 | VP15TF | 0.1 | 7 | 85 | 8 | 3.3 | 7 | 7 | 2 | 2 |
Loading...
Application | Inner Diameter Grooving | Selfishly | No Preferred Hand |
---|
How can we improve?
How can we improve?