(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solid carbide type with minimum processing diameter of ø3.2 mm. Cutting edge shape that can be processed according to the application.
A wide range of tool holder such as thread cutting, grooving, profiling, etc., is possible.
Part Number |
---|
C03FR-BLS-TF15 |
C04FR-BLS-TF15 |
C05HR-BLS-TF15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Overall Length L1 | Shank Diameter φD | Processing Depth ap (mm) | Size L2 (mm) | Dimension W3 (mm) | Maximum Grooving Depth F2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 3.2 | 80 | 3 | 15 | 15 | 2 | 1 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 4.2 | 80 | 4 | 20 | 20 | 2.5 | 1.5 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 5.2 | 100 | 5 | 25 | 25 | 3 | 2 |
Loading...
Application | Minor Diameter | Selfishly | Right Handed | Lubrication Hole Y/N | None |
---|
How can we improve?
How can we improve?