(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The minimum machining diameter starts from ø5. Projection length is freely adjustable. Ideal for machining small objects
Part Number |
---|
C05HSWUBR02 |
C06JSWUBR02 |
C07KSWUBRL3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 2 | Dimension F1 (mm) | Clamp Screw | Dimension RR° (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,658.00 ฿ 12,565.36 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 6 | 100 | 5 | 4.7 | 25 | 0201○○L-F | 100 | TS21 | 15 | ||
฿ 14,208.00 ฿ 13,071.36 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 7 | 110 | 6 | 5.7 | 30 | 0201○○L-F | 110 | TS2C | 13 | ||
฿ 14,722.00 ฿ 13,544.24 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 8 | 125 | 7 | 6.7 | 35 | L302○○L-F | 125 | TS2 | 15 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Selfishly | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Screw On | Clearance angle | 7° | Lubrication Hole Y/N | None |
Supported Insert 1 | CCGT / NP-CCMW | Wrench | TKY06F | Reference Corner R Re(mm) | 0.2 |
How can we improve?
How can we improve?