1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stick Bar TCGT Insert Response (Carbide Shank)

MME HOLDER

Stick Bar TCGT Insert Response (Carbide Shank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,722.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø5. Projection length is freely adjustable. Ideal for machining small objects

 
Part Number
C07KSTUCR06 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,722.00

฿ 13,544.24

MME HOLDER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Minimum Processing Diameter φA 8 Application Minor Diameter
Selfishly Right Handed Clamp Shape Screw On Overall Length L1 125
Clearance angle Shank Diameter φD 7 Lubrication Hole Y/N None
Size h1(mm) 6.7 Processing Depth ap(mm) 35 Supported Insert 1 TCGT
Supported Insert 2 0601○○L-F Dimension F1(mm) 4 Clamp Screw TS2C
Wrench TKY06F Dimension RR°(°) 12 Reference Corner R Re(mm) 0.2

Please check the type/dimensions/specifications of the part C07KSTUCR06 in the Stick Bar TCGT Insert Response (Carbide Shank) series.