(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dedicated sleeve that can utilize 100% of the drill performance (MVX drill, TAF drill).
· Exact fitting using drill diameter setting of 0.1 mm each.
· By attaching a drill shank part, can make the drill rotary shaft slightly eccentric.
· This permits the hole diameter being machined to be enlarged. (Expansion range 0.1 to 0.5 mm)
[Application]
· Machining of a narrow hole diameter through sleeve attachment.
Part Number |
---|
JFS2520-10 |
JFS2520-20 |
JFS2520-30 |
JFS2520-40 |
JFS2520-50 |
JFS3225-10 |
JFS3225-20 |
JFS3225-30 |
JFS3225-40 |
JFS3225-50 |
JFS4032-10 |
JFS4032-20 |
JFS4032-30 |
JFS4032-40 |
JFS4032-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension D7 (mm) | Plus Diameter (S1 x2) (mm) | Size L1 (mm) | Set Product Calling Symbol | Dimension D4 (mm) | Dimension D8 (mm) | Dimension L5 (mm) | Supported TAF Drill |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 33 | 0.1 | 43 | JFS-1 | 25 | 20 | 30 | TAFS/M/L1200F20-TAFS/M/L1550F20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 33 | 0.2 | 43 | JFS-1 | 25 | 20 | 30 | TAFS/M/L1200F20-TAFS/M/L1550F20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 33 | 0.3 | 43 | JFS-1 | 25 | 20 | 30 | TAFS/M/L1200F20-TAFS/M/L1550F20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 33 | 0.4 | 43 | JFS-1 | 25 | 20 | 30 | TAFS/M/L1200F20-TAFS/M/L1550F20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 33 | 0.5 | 43 | JFS-1 | 25 | 20 | 30 | TAFS/M/L1200F20-TAFS/M/L1550F20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 40 | 0.1 | 50 | JFS-2 | 32 | 25 | 34 | TAFS/M/L1600F25-TAFS/M/L2450F25 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 40 | 0.2 | 50 | JFS-2 | 32 | 25 | 34 | TAFS/M/L1600F25-TAFS/M/L2450F25 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 40 | 0.3 | 50 | JFS-2 | 32 | 25 | 34 | TAFS/M/L1600F25-TAFS/M/L2450F25 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 40 | 0.4 | 50 | JFS-2 | 32 | 25 | 34 | TAFS/M/L1600F25-TAFS/M/L2450F25 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 40 | 0.5 | 50 | JFS-2 | 32 | 25 | 34 | TAFS/M/L1600F25-TAFS/M/L2450F25 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 48 | 0.1 | 55 | JFS-3 | 40 | 32 | 40 | TAFS/M/L2500F32-TAFS/M/L2950F32 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 48 | 0.2 | 55 | JFS-3 | 40 | 32 | 40 | TAFS/M/L2500F32-TAFS/M/L2950F32 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 48 | 0.3 | 55 | JFS-3 | 40 | 32 | 40 | TAFS/M/L2500F32-TAFS/M/L2950F32 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 48 | 0.4 | 55 | JFS-3 | 40 | 32 | 40 | TAFS/M/L2500F32-TAFS/M/L2950F32 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 48 | 0.5 | 55 | JFS-3 | 40 | 32 | 40 | TAFS/M/L2500F32-TAFS/M/L2950F32 |
Loading...
With/without Oil Hole | None |
---|
How can we improve?
How can we improve?