1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KTD, Cobalt High-Speed Steel Taper Drill Bit

KTD, Cobalt High-Speed Steel Taper Drill Bit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,604.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taper shank drill bit (high speed steel) ideal for drilling difficult-to-cut materials.
[Features]
· The M.T.No. of ø12.1 to ø14, ø20.1 to ø23, and ø27.5 to ø32 is thicker than the standard to increase the rigidity of the tool during heavy cutting.
[Application]
· Ideal for drilling difficult-to-cut materials.

Dimensions
 

Recommended cutting conditions

  • These cutting conditions are based on the manufacturer's recommended conditions and describe the rotation speed, feed rate, and depth of cut for each work material (general steel, alloy steel, tempered steel, hardened steel, stainless steel, aluminum, cast iron, etc.). Thing.
  • Optimum machining conditions change depending on the machining environment (machine tools, tooling, etc.), so please check the machining conditions (machined surface, chatter, etc.) and make corrections before using.
KTD Cobalt High Taper Drill Recommended Cutting Conditions Table
Part Number
KTDD0700M1
KTDD0750M1
KTDD0800M1
KTDD0850M1
KTDD0900M1
KTDD0950M1
KTDD1000M1
KTDD1010M1
KTDD1020M1
KTDD1030M1
KTDD1040M1
KTDD1050M1
KTDD1060M1
KTDD1070M1
KTDD1080M1
KTDD1090M1
KTDD1100M1
KTDD1110M1
KTDD1120M1
KTDD1130M1
KTDD1140M1
KTDD1150M1
KTDD1160M1
KTDD1170M1
KTDD1180M1
KTDD1190M1
KTDD1200M1
KTDD1210M2
KTDD1220M2
KTDD1230M2
KTDD1240M2
KTDD1250M2
KTDD1260M2
KTDD1270M2
KTDD1280M2
KTDD1290M2
KTDD1300M2
KTDD1310M2
KTDD1320M2
KTDD1330M2
KTDD1340M2
KTDD1350M2
KTDD1360M2
KTDD1370M2
KTDD1380M2
KTDD1390M2
KTDD1400M2
KTDD1410M2
KTDD1420M2
KTDD1430M2
KTDD1440M2
KTDD1450M2
KTDD1460M2
KTDD1470M2
KTDD1480M2
KTDD1490M2
KTDD1500M2
KTDD1510M2
KTDD1520M2
KTDD1530M2
KTDD1540M2
KTDD1550M2
KTDD1560M2
KTDD1570M2
KTDD1580M2
KTDD1590M2
KTDD1600M2
KTDD1610M2
KTDD1620M2
KTDD1630M2
KTDD1640M2
KTDD1650M2
KTDD1660M2
KTDD1670M2
KTDD1680M2
KTDD1690M2
KTDD1700M2
KTDD1710M2
KTDD1720M2
KTDD1730M2
KTDD1740M2
KTDD1750M2
KTDD1760M2
KTDD1770M2
KTDD1780M2
KTDD1790M2
KTDD1800M2
KTDD1810M2
KTDD1820M2
KTDD1830M2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
OAL
(mm)
Point Angle
(°)
M.T.No.
(No.)

฿ 1,604.00

DRILL 1 Piece(s) 15 Day(s) 777.1155157.1118°M1

฿ 1,632.00

DRILL 1 Piece(s) 15 Day(s) 7.580.3158160.3118°M1

฿ 1,670.00

DRILL 1 Piece(s) 15 Day(s) 884.4162164.4118°M1

฿ 1,770.00

DRILL 1 Piece(s) 15 Day(s) 8.587.6168170.6118°M1

฿ 1,872.00

DRILL 1 Piece(s) 15 Day(s) 990.7172174.7118°M1

฿ 1,902.00

DRILL 1 Piece(s) 15 Day(s) 9.594.9175177.9118°M1

฿ 1,902.00

DRILL 1 Piece(s) 15 Day(s) 1097.4178180.4128°M1

฿ 2,006.00

DRILL 1 Piece(s) 15 Day(s) 10.1100.5182184.5128°M1

฿ 2,006.00

DRILL 1 Piece(s) 15 Day(s) 10.2100.5182184.5128°M1

฿ 2,006.00

DRILL 1 Piece(s) 15 Day(s) 10.3100.5182184.5128°M1

฿ 2,006.00

DRILL 1 Piece(s) 15 Day(s) 10.4100.5182184.5128°M1

฿ 2,006.00

DRILL 1 Piece(s) 15 Day(s) 10.5100.6182184.6128°M1

฿ 2,140.00

DRILL 1 Piece(s) 15 Day(s) 10.6104.6185187.6128°M1

฿ 2,140.00

DRILL 1 Piece(s) 15 Day(s) 10.7104.6185187.6128°M1

฿ 2,140.00

DRILL 1 Piece(s) 15 Day(s) 10.8104.6185187.6128°M1

฿ 2,140.00

DRILL 1 Piece(s) 15 Day(s) 10.9104.7185187.7128°M1

฿ 2,140.00

DRILL 1 Piece(s) 15 Day(s) 11104.7185187.7128°M1

฿ 2,040.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,040.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,040.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,040.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,244.00

DRILL 1 Piece(s) 15 Day(s) 11.5107.8188190.8128°M1

฿ 2,162.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,162.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,162.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,162.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,378.00

DRILL 1 Piece(s) 15 Day(s) 12110.9192194.9128°M1

฿ 2,514.00

DRILL 1 Piece(s) 15 Day(s) 12.1115212215128°M2

฿ 2,514.00

DRILL 1 Piece(s) 15 Day(s) 12.2115212215128°M2

฿ 2,286.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,286.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,514.00

DRILL 1 Piece(s) 15 Day(s) 12.5115212215128°M2

฿ 2,348.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,348.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,348.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,348.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,582.00

DRILL 1 Piece(s) 15 Day(s) 13118.2215218.2128°M2

฿ 2,718.00

DRILL 1 Piece(s) 15 Day(s) 13.1121.2218221.2128°M2

฿ 2,718.00

DRILL 1 Piece(s) 15 Day(s) 13.2121.2218221.2128°M2

฿ 2,472.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,472.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,718.00

DRILL 1 Piece(s) 15 Day(s) 13.5121.3218221.3128°M2

฿ 2,564.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 2,820.00

DRILL 1 Piece(s) 15 Day(s) 13.7125.3222225.3128°M2

฿ 2,820.00

DRILL 1 Piece(s) 15 Day(s) 13.8125.4222225.4128°M2

฿ 2,820.00

DRILL 1 Piece(s) 15 Day(s) 13.9125.4222225.4128°M2

฿ 2,820.00

DRILL 1 Piece(s) 15 Day(s) 14125.4222225.4128°M2

฿ 3,210.00

DRILL 1 Piece(s) 15 Day(s) 14.1125.4222225.4128°M2

฿ 3,210.00

DRILL 1 Piece(s) 15 Day(s) 14.2125.5222225.5128°M2

฿ 3,210.00

DRILL 1 Piece(s) 15 Day(s) 14.3125.5222225.5128°M2

฿ 3,210.00

DRILL 1 Piece(s) 15 Day(s) 14.4125.5222225.5128°M2

฿ 3,210.00

DRILL 1 Piece(s) 15 Day(s) 14.5125.5222225.5128°M2

฿ 3,030.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,334.00

DRILL 1 Piece(s) 15 Day(s) 14.7128.6225228.6128°M2

฿ 3,030.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,030.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,334.00

DRILL 1 Piece(s) 15 Day(s) 15128.7225228.7128°M2

฿ 3,144.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,144.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,144.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,144.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,458.00

DRILL 1 Piece(s) 15 Day(s) 15.5131.8228231.8128°M2

฿ 3,370.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,370.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,370.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,370.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,706.00

DRILL 1 Piece(s) 15 Day(s) 16133.9230233.9128°M2

฿ 3,536.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,890.00

DRILL 1 Piece(s) 15 Day(s) 16.2136232236128°M2

฿ 3,536.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,536.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,890.00

DRILL 1 Piece(s) 15 Day(s) 16.5136232236128°M2

฿ 3,762.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,138.00

DRILL 1 Piece(s) 15 Day(s) 16.7139.1235239.1128°M2

฿ 3,762.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,762.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,138.00

DRILL 1 Piece(s) 15 Day(s) 17139.1235239.1128°M2

฿ 3,958.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,958.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,958.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 3,958.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,354.00

DRILL 1 Piece(s) 15 Day(s) 17.5144.3240244.3128°M2

฿ 4,126.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,540.00

DRILL 1 Piece(s) 15 Day(s) 17.7144.3240244.3128°M2

฿ 4,126.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,126.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,540.00

DRILL 1 Piece(s) 15 Day(s) 18144.4240244.4128°M2

฿ 4,322.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,322.00

DRILL 1 Piece(s) 15 Day(s) ------

฿ 4,322.00

DRILL 1 Piece(s) 15 Day(s) ------

Loading...

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Cobalt High-Speed Steel Shank Type Tapered Link
Coating Y/N None With/without Oil Hole None