(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brazing carbide drill.
[Features]
· Excellent sharpness and cutting chip control due to high rake flute shape.
· Enables high-efficiency and high-precision machining.
[Application]
· Suitable for high-efficiency and high-precision machining of steel, stainless steel and cast iron.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Hole Drilling Depth (l / d) (mm) | Actual Hole Drilling Depth L5 (mm) | Length Under Neck L2 (mm) | Range of Medium Diameter Drill Diameter (D) | Medium Diameter Calling Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 18.5 | 102 | 170 | 20 | 5 | 92.5 | 120 | 17.5BRM□□□□S20 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 19.5 | 105 | 180 | 25 | 5 | 97.5 | 124 | 18.5BRM□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 20.5 | 114 | 190 | 25 | 5 | 102.5 | 134 | 19.5BRM□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 21.5 | 118 | 195 | 25 | 5 | 107.5 | 139 | 20.5BRM□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 23 | 126 | 205 | 25 | 5 | 115 | 149 | 22.5BRM□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 24 | 136 | 220 | 32 | 5 | 120 | 160 | 23.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 25.5 | 140 | 225 | 32 | 5 | 127.5 | 165 | 24.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 26.5 | 144 | 230 | 32 | 5 | 132.5 | 170 | 25.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 27 | 148 | 235 | 32 | 5 | 135 | 175 | 26.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 27.5 | 148 | 235 | 32 | 5 | 137.5 | 175 | 26.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 28 | 157 | 245 | 32 | 5 | 140 | 185 | 27.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 29 | 161 | 250 | 32 | 5 | 145 | 190 | 28.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 29.5 | 161 | 250 | 32 | 5 | 147.5 | 190 | 28.5BRM□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 20.5 | 81 | 157 | 25 | 3 | 61.5 | 101 | 19.5BRS□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 23.5 | 83 | 162 | 25 | 3 | 70.5 | 106 | 22.5BRS□□□□S25 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 25.5 | 86 | 171 | 32 | 3 | 76.5 | 111 | 24.5BRS□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 26.5 | 90 | 176 | 32 | 3 | 79.5 | 116 | 25.5BRS□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 28.5 | 93 | 181 | 32 | 3 | 85.5 | 121 | 27.5BRS□□□□S32 | | ||
฿ 999,999,999.00 | MME HSS DRILL | 1 Piece(s) | Quote | 29 | 97 | 186 | 32 | 3 | 87 | 126 | 28.5BRS□□□□S32 | |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | Included |
Lubrication Method | Internal | Point Angle(°) | 150 | Thinning | Available |
How can we improve?
How can we improve?