(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for radius cutter used in high feed machining, and threaded insert for end mill used for press mold second punch machining.
[Features]
· Main cut relief angle 15°, FT chip breaker and hole.
· The standard for high feed machining with "2 step straight cutting edge" + "secondary cutting edge."
· Insert grade covering a wide range of work materials.
[Application]
· Insert for high-feed front milling machine cutter AJX.
· Insert for end mill PMC used for press mold second punch machining.
Cutter insert JDMW-FT image
Dimensional Outline Drawing
Compatible Cutter | Nominal code | Accuracy | Honing | Coating | ||||
---|---|---|---|---|---|---|---|---|
FH7020 | MP6120 | MP6130 | MP7130 | MP7140 | ||||
AJX | JDMW09T320ZDSR-FT | M | S | ● | ● | ● | ● | ● |
JDMW120420ZDSR-FT | M | S | ● | ● | ● | ● | ● | |
JDMW140520ZDSR-FT | M | S | ● | ● | ● | ● | ● |
Compatible Cutter | Nominal code | Coating | Dimensions (mm) | |||||
---|---|---|---|---|---|---|---|---|
VP15TF | VP30RT | IC | S | BS | RE | AN | ||
AJX | JDMW09T320ZDSR-FT | ● | ● | 9.525 | 3.97 | 1.8 | 2 | 15° |
JDMW120420ZDSR-FT | ● | ● | 12 | 4.76 | 2.5 | 2 | 15° | |
JDMW140520ZDSR-FT | ● | ● | 14 | 5.56 | 2.8 | 2 | 15° |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Clearance Angle | Work Material | No. of Usable Corners | D1 (mm) | S1 (mm) | F1 (mm) | Notation Symbol | Grade Symbol | Trusco Code | Corner Height Tolerance m (mm) | Inscribed Circle Tolerance φd1 (mm) | Hole Availability | Hole Shape | Breaker Availability | Main Cutting Edge Cut Angle | Preferred Hand | Breaker Symbol | Presence of CAD data (2D/3D) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 456.99 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | FH7020 | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 456.99 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | MP6120 | 664-9637 | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 428.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Steel | 3 | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | MP6130 | 668-7024 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 428.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | MP7130 | 668-7032 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 428.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | MP7140 | 668-7041 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | E (20°) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | VP15TF | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | E (20°) | Steel / Stainless Steel | - | 9.525 | 3.97 | 1.8 | JDMW09T320ZDSRFT | VP30RT | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 527.74 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | FH7020 | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 527.74 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | MP6120 | 664-9645 | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Steel | 3 | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | MP6130 | 668-7059 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | MP7130 | 668-7067 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 520.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | MP7140 | 668-7075 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 4,775.00 | MME MILLING CHIP | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | E (20°) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | VP15TF | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | E (20°) | Steel / Stainless Steel | - | 12 | 4.76 | 2.5 | JDMW120420ZDSRFT | VP30RT | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 583.37 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | FH7020 | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 583.37 | MME MILLING CHIP | 10 Piece(s) | 10 Day(s) | E (20°) | Steel | - | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | MP6120 | 664-9653 | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Steel | 3 | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | MP6130 | 668-7083 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | MP7130 | 668-7091 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 600.00 | MILLING CHIP | 10 Piece(s) | 10 Day(s) | D (15°) | Stainless Steel | 3 | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | MP7140 | 668-7105 | ±0.08 to ±0.18 | ±0.05 to ±0.15 | Y | Partial cylindrical hole + chamfer (40° to 60°) | No | Other angles | Right-handed | FT breaker | 3D | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | E (20°) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | - | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | VP15TF | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - | |||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | E (20°) | Steel / Stainless Steel | - | 14 | 5.56 | 2.8 | JDMW140520ZDSRFT | VP30RT | - | ±0.08~±0.18 | ±0.05~±0.15 | Available | Partial cylindrical bore + surface chamfering (40° to 60°) | NA | Other Angles | Right-hand | FT Breaker | - |
Loading...
Shape (First Character in Model Number) | Others | RE(mm) | 2 | B3(°) | 15 |
---|---|---|---|---|---|
Precision | M | Honing | S | Material Type | Coating |
Compatible Cutter | AJX | Thickness Tolerance S1(mm) | ±0.13 | Wiper Edge Relief Angle | 15 |
How can we improve?
How can we improve?