1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MSP Starting Drill for Drilling Guide Holes

MME CARBIDE DRILL

MSP Starting Drill for Drilling Guide Holes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,653.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Center holes from φ0.1 to φ3.0 mm can be drilled.
[Features]
· The triangular cone shape enables processing of guide holes with high position precision.
· Enables 90° chamfering at the processing end.
[Applications]
· Center drilling preceding small diameter drilling work.
· For drilling guide holes.

 
Part Number
MSP0300SB-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,653.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 3 LCF(mm) 1.5 work material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum
Tool Material Type Carbide LF(mm) 38 Shank Type Straight Link
Coating Y/N Included Coating Type TiN With/without Oil Hole None
Shank Diameter D4(mm) 3 Shank Diameter Type Integer diameter shank Point Angle(°) 90
Thinning NA

Please check the type/dimensions/specifications of the part MSP0300SB-VP15TF in the MSP Starting Drill for Drilling Guide Holes series.