1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MSSHD, MSTAR High Power End Mill (S) [Alteration Supported Product]

MSSHD, MSTAR High Power End Mill (S) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

[Features]
· With its WXL rigid lubricating coating, this product offers effective cutting performance on a wide range of materials, including general steel, hardened steel, and copper alloy.
· Recommended for both wet and dry processing.

 
Part Number
MSSHDD0300
MSSHDD0350
MSSHDD0400
MSSHDD0450
MSSHDD0500
MSSHDD0550
MSSHDD0600
MSSHDD0650
MSSHDD0700
MSSHDD0750
MSSHDD0800
MSSHDD0850
MSSHDD0900
MSSHDD0950
MSSHDD1000
MSSHDD1100
MSSHDD1200
MSSHDD1300
MSSHDD1400
MSSHDD1500
MSSHDD1600
MSSHDD1700
MSSHDD1800
MSSHDD1900
MSSHDD2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 34.56450~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 3.55.36450~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 466450~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 4.56.86450~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 57.56500~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 5.58.36500~-0.02

฿ 2,764.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 696500~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 6.59.88600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 710.58600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 7.511.38600~-0.02

฿ 3,960.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 17 Day(s) 8128600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 8.512.810700~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 913.510700~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 9.514.310700~-0.02

฿ 4,630.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 17 Day(s) 101510700~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1116.512750~-0.02

฿ 6,933.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 17 Day(s) 121812750~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1319.512750~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 142116900~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1522.516900~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 162416900~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1725.5161000~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1827161000~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1928.5201100~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2030201100~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)