1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MSJHD, MSTAR High Power End Mill (J) [Alteration Supported Product]

MSJHD, MSTAR High Power End Mill (J) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,838.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

[Specifications]
· The milling diameters of 2 to 9.5 mm are sharp-corner type, and 10 to 25 mm are gashed type.

Part Number
MSJHDD0250
MSJHDD0300
MSJHDD0350
MSJHDD0400
MSJHDD0450
MSJHDD0500
MSJHDD0600
MSJHDD0700
MSJHDD0800
MSJHDD0900
MSJHDD1000
MSJHDD1100
MSJHDD1200
MSJHDD1400
MSJHDD1500
MSJHDD1600
MSJHDD2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.5106600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 3126600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 3.5146600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 4166600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 4.5186600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 5206600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 6246600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 7258800~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 8288800~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 93210900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 103510900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1135121000~-0.02

฿ 7,838.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 1236121000~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1442161100~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1545161100~-0.03

฿ 14,843.47

MME SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s) 1648161250~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2055201400~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)