(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
General-purpose 4-flute end mill subjected to FX coating with excellent heat-resistant. Works for high-speed and high-feed processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,774.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 4 | 4 | 45 | 0~-0.02 | ||
฿ 2,840.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 5 | 4 | 45 | 0~-0.02 | ||
฿ 2,840.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 3,092.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3.5 | 8 | 6 | 45 | 0~-0.02 | ||
฿ 3,092.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 11 | 6 | 45 | 0~-0.02 | ||
฿ 3,310.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 3,594.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 13 | 6 | 50 | 0~-0.02 | ||
฿ 3,768.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 13 | 6 | 70 | 0~-0.02 | ||
฿ 4,030.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 7 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 4,446.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 19 | 8 | 60 | 0~-0.02 | ||
฿ 4,674.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 19 | 8 | 80 | 0~-0.02 | ||
฿ 5,144.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 9 | 22 | 10 | 70 | 0~-0.02 | |
฿ 5,930.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 10 | 22 | 10 | 70 | 0~-0.02 | |
฿ 6,258.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 10 | 22 | 10 | 100 | 0~-0.02 | |
฿ 6,738.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 10 | 22 | 8 | 100 | 0~-0.02 | |
฿ 7,186.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 11 | 26 | 10 | 100 | 0~-0.02 | |
฿ 7,492.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 26 | 12 | 75 | 0~-0.02 | |
฿ 7,886.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 26 | 12 | 110 | 0~-0.02 | |
฿ 8,454.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 26 | 10 | 110 | 0~-0.02 | |
฿ 9,534.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 13 | 26 | 12 | 110 | 0~-0.03 | |
฿ 12,198.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 14 | 32 | 12 | 130 | 0~-0.03 | |
฿ 15,224.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 35 | 16 | 90 | 0~-0.03 | |
฿ 20,498.00 ฿ 13,666.02 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 18 | 42 | 16 | 150 | 0~-0.03 | ||
฿ 23,042.00 ฿ 15,362.10 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 45 | 20 | 110 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) |
How can we improve?
How can we improve?