1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFSFPR, Impact Miracle Roughing End Mill (S) [Alternation Supported Product] (Part Number)

VFSFPR, Impact Miracle Roughing End Mill (S) [Alternation Supported Product]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,840.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

Non-coated 4-flute extra long.

 
Part Number
VFSFPRD0300
VFSFPRD0400
VFSFPRD0500
VFSFPRD0600
VFSFPRD0700
VFSFPRD0800
VFSFPRD0900
VFSFPRD1000
VFSFPRD1000S08
VFSFPRD1200
VFSFPRD1200S10
VFSFPRD1400
VFSFPRD1600
VFSFPRD1800
VFSFPRD2000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application

฿ 2,840.00

SOLID END MILL 1 Piece(s) 15 Day(s) 363650Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 3,102.00

SOLID END MILL 1 Piece(s) 15 Day(s) 483650Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 3,310.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5103650Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 3,582.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6123650Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 4,642.00

SOLID END MILL 1 Piece(s) 15 Day(s) 7173860Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting

฿ 4,446.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8174860Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 5,908.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 92241070Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 5,930.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 102241070Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 6,836.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 10224890Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 6,488.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 122741275Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 7,470.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 1227410100Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 10,070.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 142741275Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 11,184.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 163341690Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 14,644.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 183341690Flat Surface / Side Surface / Groove / Inclined Cutting

฿ 16,424.00

฿ 10,948.24

SOLID END MILL 1 Piece(s) 15 Day(s) 2038420100Flat Surface / Side Surface / Groove / Inclined Cutting

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Type Roughing Coating For High Hardness (Silicone-Based)
Torsion Angle (θ) Standard Helix (30 to 40°)